GN 132.9 Two-Way Connector Clamps Plastic

Two-Way Connector Clamps GN 132.9: Plastic
Original design
TCC-CR / TCC-CR-VD
Color: S - Black, RAL 9005, matte finish
VD
FDA

FDA compliant

GDA
Detectable

Product family standard parts made of detectable plastics

Visually detectable standard parts are made of blue plastic. The blue color makes them especially visible to the human eye and, perhaps more importantly, to optical monitoring systems.
Metal detectable standard parts are made of blue plastics that contain additives such as iron oxide. As a result, they are detected by metal detectors as of a particle volume of 0.125 cm³, meaning that even hidden plastic chips can be detected.
All detectable plastic standard parts are made of FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Show all detectable standard parts

Product description

The clamping bore axes of the two-way connector clamps GN 132.9 are arranged at an angle of 90° to each other. They hold typical construction tubes with full surface contact over the entire cross-section of the bore.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping. Adapter bushings GN 290 can be used to reduce the bore cross-sections to a smaller diameter.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911.9 listed in the table as accessories.

The plastic used in version V is made from blue, visually detectable and FDA-compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Specification

Connector clamp
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +100 °C
  • Color
    • Black, RAL 9005, matte finishSS
    • Gray, RAL 7040, matte finishGG
    • Blue, RAL 5005, matte finishVV
      FDA compliant material
      Visually detectable

Socket cap screws ISO 4762
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking with polyamide ring


RoHS

Accessory

Adjustable Hand Levers GN 911.9
Adapter Bushings GN 290
Construction Tubes GN 990 (Aluminum)
Construction Tubes GN 990 (Stainless Steel )

Hide technical drawing
GN 132.9 Two-Way Connector Clamps, Plastic sketch

Article options / Table

Identification no.

2With 2 socket cap screws ISO 4762
Show / Hide columns
d1
Bore
d2
Bore
k
Clamping length
l1mz
Screw locations
Accessory
Recom. hand lever
GN 911.9 for z

l2
B 18B 18296519,8M6-1844 | 63
B 30B 3045100,534,6M8-2563 | 78

Build & Price

Bore d1
Bore d2
Clamping length k
Identification no.

Color
Gray
Black
Blue
Bore d1
Bore d2
Clamping length k
Identification no.

Color
Gray
Black
Blue

Selected Part (How to order)

Total (net)
3,60
plus VAT 0,68 €
gross 4,28 €
In stock
ELESA Code: 600121-C9
Description: TCC-CR-18-18-C9
Weight: 0,041 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 132.9-B18-B18-29-2-SGN 132.9-B18-B18-29-2-GGN 132.9-B18-B18-29-2-VGN 132.9-B30-B30-45-2-SGN 132.9-B30-B30-45-2-GGN 132.9-B30-B30-45-2-V

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback