GN 743.4 Stainless Steel-Oil level sight glasses Natural glass, up to 100 °C

Photo

GN 743.4 Stainless Steel-Oil level sight glasses, Float glass Type: A - with reflector
Type: A - with reflector
GN 743.4 Stainless Steel-Oil level sight glasses, Float glass Type: A - with reflector GN 743.4 Stainless Steel-Oil level sight glasses, Float glass Type: B - without reflector
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Oil level sight glasses GN 743.4 offer genuine glass of high stability and scratch proof. The sealing is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.

The outside diameter of these oil level sight glasses with recessed hexagon is chosen to match mounting holes for tube connections according to DIN 3852.

The seal is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.

Stainless Steel-Oil level sight glasses GN 743.4 can be used on pressurised oil tanks. Tests regarding maximum pressure are available on request.

Specification

Body
Stainless Steel AISI 303

Sight glass
  • Float glass
  • Temperature resistant up to 100 °C

Seals
Rubber NBR (Perbunan®)

Reflector (Type A)
Technopolymer (Polysulfan)

Circlip (Type B)
Stainless Steel AISI 301


RoHS

On request

EPDM seal

Technical drawing

3D
Hide technical drawing
GN 743.4 Stainless Steel-Oil level sight glasses, Float glass sketch

Article options / Table

Type

Awith reflector
Bwithout reflector
Show / Hide columns
d1d2d3l1l2s
11G 3/8M 16 x 1,5-2287,520
14G 1/2M 20 x 1,5-268,57,523
18G 3/4M 26 x 1,5M 27 x 1,5329830
24G 1M 33 x 1,5-40118,536
32G 11/4M 42 x 1,5M 42 x 25012946

Build & Price

Window glass d1
Inch thread d2
Fine thread d1
Type


Selected Part (How to order)

Total (net)
7,44
plus VAT 1,41 €
gross 8,85 €
In stock
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.