GN 732.1 Cylinder Head Shoulder Bolts Steel

Cylinder Head Shoulder Bolts GN 732.1: Steel

Product description

The dimensions d2/ l1 of the cylinder head shoulder bolts GN 732.1 permit a use as bearing pin for swing bolts DIN 444, swing bolts GN 1524, swing nuts GN 444.2 and hubs with eccentrical cam GN 919.

Specification

SteelST

  • Property class 5.8
  • Blackened
  • Case-hardened (all round depth 0,2 to 0,4 mm)

RoHS

Hide technical drawing
GN 732.1 Cylinder Head Shoulder Bolts, Steel sketch

Article options / Table

Show / Hide columns
d1d2l1  +0,20 / +0,13d3l2l3s
M 56 -0,03 /-0,055678---12733
M 68 -0,05/-0,08568910121314844
M 810 -0,05/-0,08810121415--161155
M 1012 -0,05/-0,0812141617---191366
M 1214 -0,05/-0,08141618----221688
M 1416 -0,05/-0,081718-----251988

Build & Price

Thread d1
Collet diameter d2
Length l1
Material

Specifications

Thread d1
Collet diameter d2
Length l1
Material

Selected Part (How to order)

Total (net)
1,56
plus VAT 0,30 €
gross 1,86 €
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181568
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 5936 pcs. deliverable in 1-2 days
  • For orders of 5937 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 732.1-M5-6-5-STGN 732.1-M5-6-6-STGN 732.1-M5-6-7-STGN 732.1-M5-6-8-STGN 732.1-M6-8-5-STGN 732.1-M6-8-6-STGN 732.1-M6-8-8-STGN 732.1-M6-8-9-STGN 732.1-M6-8-10-STGN 732.1-M6-8-12-STGN 732.1-M6-8-13-STGN 732.1-M8-10-8-STGN 732.1-M8-10-10-STGN 732.1-M8-10-12-STGN 732.1-M8-10-14-STGN 732.1-M8-10-15-STGN 732.1-M10-12-12-STGN 732.1-M10-12-14-STGN 732.1-M10-12-16-STGN 732.1-M10-12-17-STGN 732.1-M12-14-14-STGN 732.1-M12-14-16-STGN 732.1-M12-14-18-STGN 732.1-M14-16-17-STGN 732.1-M14-16-18-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback