GN 723.4 Control Knobs Aluminum

Control Knobs GN 723.4: Aluminum
Type: S - With scale 0...9, 20 graduations

Product description

Control knobs GN 723.4 can be combined with reference flanges GN 723.3 which offer the following advantages:

  • they are provided with a reference mark relating to the scale on the control knobs
  • they give additional support to the control shaft,
  • the version with a friction ring prevents unexpected movement through vibration.

Scale and arrow on the control knobs are indelibly marked and easily legible.

Besides the standard scale (type S) they can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet "How to Order Graduations".

Specification

Knob
Aluminum

  • Anodized, natural color
  • Arrow for type M
    laser-engraved
  • Scale for type S
    laser-engraved

Grub screw DIN 916
Stainless steel
with internal hex and with serrated point


RoHS

Accessory

Reference Flanges GN 723.3
Clamping Elements GN 826 (for Adjustable Spindles)

On request

  • Special graduations
    (see "How to Order Graduations")
Hide technical drawing
GN 723.4 Control Knobs, Aluminum, Natural Color, Anodized sketch

Article options / Table

Type

NNeutral
MWith arrow
SWith scale 0...9, 20 graduations
Show / Hide columns
d1d2 H8d3 -0,2d4d5l1l2l3l4t1
mín.
t2
27B 6-33,523,5M 425,57,510,512,523,57,5
34B 6B 84129,5M 529,59,513,51326,59,5
42B 8B 105037,5M 533,510,515,51530,511,5

Build & Price

Outside diameter d1
Bore d2
Type



Outside diameter d1
Bore d2
Type



Control knob GN 723.4 combined with a reference flange GN 723.3

Sketch 723.4 comb. w. 723.3

Graduations - „How to Order“

79f8897c-7231-4813-82c6-71e62af1faf5

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
19,38
plus VAT 3,68 €
gross 23,06 €
In stock
incl. material surcharge: 0,40 €
The material surcharge is already included in the price.
Weight: 0,038 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 723.4-27-B6-NGN 723.4-27-B6-MGN 723.4-27-B6-SGN 723.4-34-B6-NGN 723.4-34-B6-MGN 723.4-34-B6-SGN 723.4-34-B8-NGN 723.4-34-B8-MGN 723.4-34-B8-SGN 723.4-42-B8-NGN 723.4-42-B8-MGN 723.4-42-B8-SGN 723.4-42-B10-NGN 723.4-42-B10-MGN 723.4-42-B10-S

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback