J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 709.25 Stainless Steel-Clamping pads with female thread

Photo

GN 709.25 Stainless Steel-Clamping pads, with female thread Type: B - Smooth contact face
Type: B - Smooth contact face
GN 709.25 Stainless Steel-Clamping pads, with female thread Type: B - Smooth contact face GN 709.25 Stainless Steel-Clamping pads, with female thread Type: BR - Smooth contact face, with automatic return
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 709.25 clamping pads are used as movable supports or plungers for clamping workpieces. They can also be used as stops.

After the clamping process, the contact surfaces of clamping pads automatically reset themselves to their initial position. This prevents the bearing from jamming in an inclined position when the workpiece is inserted.

The bearing can be rotated by a maximum of 9° and is secured against further rotation.

Specification

Stainless Steel AISI 431
tempered

Ball
Stainless Steel AISI 420C
nickel plated

Spring element
Plastic (PUR)
(Type BR)



RoHS

On request

Serrated hard metal ball

Technical drawing

3D
Hide technical drawing
GN 709.25 Stainless Steel-Clamping pads, with female thread sketch

Article options / Table

Type

BSmooth contact face
BRSmooth contact face, with automatic return
Show / Hide columns
d1 n6d2d3d4
Ball-Ø
d5 H7
Location
bore

l1 ±0,02

Type
B


Type
BR
l3 max.

Type
B


Type
BR
t min.
for maximal static load
Type
B



Type
BR

Static load
max. in kN

12M 37,2101211173,23,261210
18M 410,5161817234,04,081425
28M 520252825345,56,0132290

Build & Price

Open 3D configurator
Outside diameter d1
Type


Selected Part (How to order)

Total (net)
27,99
plus VAT 5,32 €
gross 33,31 €
In stock
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.