J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 480.7 Stainless Steel-Hose adapters Barbed fitting / Thread

Photo

Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 480.7 hose adapters can attach e.g. air nozzles or coolant nozzles and their feed pipes with clamp mountings and hold them in position.

The d2 / d3 thread and barbed fitting diameters are compatible with the most common bolt and internal hose diameters. Hose lines are attached to the barbed fitting with suitable hose clamps, securing them against slipping off.

Specification

Stainless Steel
  • AISI 304
  • blank, unfinished

RoHS

Technical drawing

3D
Hide technical drawing
GN 480.7 Stainless Steel-Hose adapters sketch

Article options / Table

Show / Hide columns
d1 h9d2 - t
Thread-Ø - Thread depth
d3d4l1l2A/F
D 10M 5 - 8,5M 6 - 10,5-42,530488
D 10M 5 - 8,5M 6 - 10,5-64,530578
D 12M 7 - 11,5M 8x1 - 10-64,5305710
D 12M 7 - 11,5M 8x1 - 10-97306310
D 15M 10x1 - 10G 1/8 - 8-97356813
D 15M 10x1 - 10G 1/8 - 8-108357113
D 16M 12x1,5 - 14G 1/8 - 8-108357114
D 16M 12x1,5 - 14--129357114
D 16G 1/8 - 8--128357114
D 20M 16x1,5 - 15G 3/8 - 12G 1/4 - 12129407618
D 20M 16x1,5 - 15G 3/8 -12G 1/4 - 121612407618

Build & Price

Open 3D configurator
d1
d2
d3

Selected Part (How to order)

Total (net)
5,66
plus VAT 1,08 €
gross 6,74 €
In stock
incl. material surcharge: 0,04 €
The material surcharge is already included in the price.
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.