JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 480.1 Stainless Steel Retaining Rods / Retaining Tubes for Mounting Clamps

Photo

GN 480.1 Stainless Steel Retaining Rods / Retaining Tubes, for Mounting Clamps Type: LS - With scale  (mm-graduation)
Type: LS - With scale (mm-graduation)
GN 480.1 Stainless Steel Retaining Rods / Retaining Tubes, for Mounting Clamps Type: LS - With scale  (mm-graduation) GN 480.1 Stainless Steel Retaining Rods / Retaining Tubes, for Mounting Clamps Type: OS - Without scale
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The outside dimensions of retaining rods / retaining tubes GN 480.1 are matched for use with mounting clamps.

The retaining tubes can also be used as cable lead-through.

Specification

Retaining rods / tubes, round
Stainless steelNI AISI 304
Ground


Longitudinal scale engraved
in laser precision


RoHS

On request

Special scales

Technical drawing

3D
Hide technical drawing
GN 480.1 Stainless Steel Retaining Rods / Retaining Tubes, for Mounting Clamps sketch

Article options / Table

Type

LSWith scale (mm-graduation)
OSWithout scale
Show / Hide columns
d1
Diameter
Length lkd2
D 810015020025030035040015-
D 1010015020025030035040015-
D 12100150200250300350400159
D 151001502002503003504002012
D 161001502002503003504002013
D 201001502002503003504002516

Build & Price

Open 3D configurator
Specifications

Bore d1
Length l
Material

Type


Selected Part (How to order)

Total (net)
13,19
plus VAT 2,51 €
gross 15,70 €
In stock
Weight: 0,039 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 480.1-D8-100-NI-LSGN 480.1-D8-100-NI-OSGN 480.1-D8-150-NI-LSGN 480.1-D8-150-NI-OSGN 480.1-D8-200-NI-LSGN 480.1-D8-200-NI-OSGN 480.1-D8-250-NI-LSGN 480.1-D8-250-NI-OSGN 480.1-D8-300-NI-LSGN 480.1-D8-300-NI-OSGN 480.1-D8-350-NI-LSGN 480.1-D8-350-NI-OSGN 480.1-D8-400-NI-LSGN 480.1-D8-400-NI-OSGN 480.1-D10-100-NI-LSGN 480.1-D10-100-NI-OSGN 480.1-D10-150-NI-LSGN 480.1-D10-150-NI-OSGN 480.1-D10-200-NI-LSGN 480.1-D10-200-NI-OSGN 480.1-D10-250-NI-LSGN 480.1-D10-250-NI-OSGN 480.1-D10-300-NI-LSGN 480.1-D10-300-NI-OSGN 480.1-D10-350-NI-LSGN 480.1-D10-350-NI-OSGN 480.1-D10-400-NI-LSGN 480.1-D10-400-NI-OSGN 480.1-D12-100-NI-LSGN 480.1-D12-100-NI-OSGN 480.1-D12-150-NI-LSGN 480.1-D12-150-NI-OSGN 480.1-D12-200-NI-LSGN 480.1-D12-200-NI-OSGN 480.1-D12-250-NI-LSGN 480.1-D12-250-NI-OSGN 480.1-D12-300-NI-LSGN 480.1-D12-300-NI-OSGN 480.1-D12-350-NI-LSGN 480.1-D12-350-NI-OSGN 480.1-D12-400-NI-LSGN 480.1-D12-400-NI-OSGN 480.1-D15-100-NI-LSGN 480.1-D15-100-NI-OSGN 480.1-D15-150-NI-LSGN 480.1-D15-150-NI-OSGN 480.1-D15-200-NI-LSGN 480.1-D15-200-NI-OSGN 480.1-D15-250-NI-LSGN 480.1-D15-250-NI-OSGN 480.1-D15-300-NI-LSGN 480.1-D15-300-NI-OSGN 480.1-D15-350-NI-LSGN 480.1-D15-350-NI-OSGN 480.1-D15-400-NI-LSGN 480.1-D15-400-NI-OSGN 480.1-D16-100-NI-LSGN 480.1-D16-100-NI-OSGN 480.1-D16-150-NI-LSGN 480.1-D16-150-NI-OSGN 480.1-D16-200-NI-LSGN 480.1-D16-200-NI-OSGN 480.1-D16-250-NI-LSGN 480.1-D16-250-NI-OSGN 480.1-D16-300-NI-LSGN 480.1-D16-300-NI-OSGN 480.1-D16-350-NI-LSGN 480.1-D16-350-NI-OSGN 480.1-D16-400-NI-LSGN 480.1-D16-400-NI-OSGN 480.1-D20-100-NI-LSGN 480.1-D20-100-NI-OSGN 480.1-D20-150-NI-LSGN 480.1-D20-150-NI-OSGN 480.1-D20-200-NI-LSGN 480.1-D20-200-NI-OSGN 480.1-D20-250-NI-LSGN 480.1-D20-250-NI-OSGN 480.1-D20-300-NI-LSGN 480.1-D20-300-NI-OSGN 480.1-D20-350-NI-LSGN 480.1-D20-350-NI-OSGN 480.1-D20-400-NI-LSGN 480.1-D20-400-NI-OS

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.