GN 438.5 Spacer Disks and Foot Disks Stainless Steel, with Rubber Underlay, Vulcanized

Spacer Disks and Foot Disks GN 438.5: Stainless Steel, with Rubber Underlay, Vulcanized
Type: A - Mounting via mounting hole
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Spacer disks and foot disks GN 438.5 provide a damping and muffling function and protect surfaces from damage.

By stacking several spacer disks on each other, the spring rate of the package can be increased, which opens up new possibilities for use.

Foot disks are used for installing small machines, systems or devices and, for the type A, are attached with screws. Bear in mind the maximum height of the screw head. Alternatively, after the protective film has been removed, the type B can be adhered to all suitable and clean surfaces by means of the adhesive pad.

Specification

  • Stainless steel AISI 304

  • Rubber underlay
    Acrylonitrile butadiene rubber (NBR)
    • Vulcanized
    • Black
    • Temperature resistant up to 120 °C
    • Hardness Shore A Hard70

  • Adhesive pad (only type B)
    Scotch mount TM 5952
    • Double-sided
    • Acrylate rubber core

RoHS

On request

Other Shore hardnesses

Hide technical drawing
GN 438.5 Spacer Disks and Foot Disks, Stainless Steel, with Rubber Underlay, Vulcanized sketch

Article options / Table

Type

AMounting via mounting hole
BMounting with adhesive pad
Show / Hide columns
d1hd2 +0,5d3 +0,5s1s2
19371447,51,51,1
25381647,51,51,1
3249185921,1
38410205921,1
50511226112,51,1
64513266112,51,1

Build & Price

d1
h
d2
Type


Hardness

d1
h
d2
Type


Hardness

Selected Part (How to order)

Total (net)
1,39
plus VAT 0,26 €
gross 1,65 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 438.5-19-3-4-A-70GN 438.5-19-3-4-B-70GN 438.5-19-7-4-A-70GN 438.5-19-7-4-B-70GN 438.5-19-14-4-A-70GN 438.5-19-14-4-B-70GN 438.5-25-3-4-A-70GN 438.5-25-3-4-B-70GN 438.5-25-8-4-A-70GN 438.5-25-8-4-B-70GN 438.5-25-16-4-A-70GN 438.5-25-16-4-B-70GN 438.5-32-4-5-A-70GN 438.5-32-4-5-B-70GN 438.5-32-9-5-A-70GN 438.5-32-9-5-B-70GN 438.5-32-18-5-A-70GN 438.5-32-18-5-B-70GN 438.5-38-4-5-A-70GN 438.5-38-4-5-B-70GN 438.5-38-10-5-A-70GN 438.5-38-10-5-B-70GN 438.5-38-20-5-A-70GN 438.5-38-20-5-B-70GN 438.5-50-5-6-A-70GN 438.5-50-5-6-B-70GN 438.5-50-11-6-A-70GN 438.5-50-11-6-B-70GN 438.5-50-22-6-A-70GN 438.5-50-22-6-B-70GN 438.5-64-5-6-A-70GN 438.5-64-5-6-B-70GN 438.5-64-13-6-A-70GN 438.5-64-13-6-B-70GN 438.5-64-26-6-A-70GN 438.5-64-26-6-B-70

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback