GN 2342 Stainless Steel-Assembly pins

Photo

GN 2342 Stainless Steel-Assembly pins Type: E - with washer with eyelet
Identification no.: 2 - with cross hole for spring cotter pin GN 1024
Type: E - with washer with eyelet
Identification no.: 2 - with cross hole for spring cotter pin GN 1024
GN 2342 Stainless Steel-Assembly pins Type: E - with washer with eyelet
Identification no.: 2 - with cross hole for spring cotter pin GN 1024 GN 2342 Stainless Steel-Assembly pins Type: B - with plain washer<br />Identification no.: 1 - without cross hole GN 2342 Stainless Steel-Assembly pins Type: B - with plain washer<br />Identification no.: 2 - with cross hole for spring cotter pin GN 1024 GN 2342 Stainless Steel-Assembly pins Type: E - with washer with eyelet
Identification no.: 1 - without cross hole GN 2342 Stainless Steel-Assembly pins Type: L - with washer, with mounting shackle (only identification no. 1)
Identification no.: 1 - without cross hole

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 2342 Stainless Steel-Assembly pins are characterized by their use in diverse applications.

Depending on the requirement there are three washer types to choose from, which place the assembly pin in an axial position in its insertion direction. With the washer with eyelet (Type E) the assembly pin and a corresponding GN 1024 spring cotter pin can be secured to prevent loss using a retaining cable or ball chain. The washer with mounting shackle (Type L) simultaneously acts as loss protection and anti-rotation protection.

Assembly pins according to identification no. 2 are secured against falling out via a transverse drill hole which is aligned to the GN 1024 spring cotter pin.

Specification

Assembly pin
Stainless SteelNI AISI 304

Washer
Stainless Steel
  • Type B: turned AISI 304
  • Type E: metal injection molded AISI 316 LHC
  • Type L: sintered AISI 316 LHC

Countersunk screw DIN 7991
Stainless Steel AISI 304

Countersunk screw DIN 7991
  • Stainless Steel AISI 304
  • not removable loctited



RoHS

Accessory

Spring cotter pins GN 1024
Ball chains GN 111
Retaining cables GN 111.2
Key rings GN 111.3

Technical drawing

Hide technical drawing
GN 2342 Stainless Steel-Assembly pins sketch

Article options / Table

Type

Bwith plain washer
Ewith washer with eyelet
Lwith washer, with mounting shackle (only identification no. 1)

Identification no.

1without cross hole
2with cross hole for spring cotter pin GN 1024
Show / Hide columns
d1 h9l1d2d3d4d5l2l3l4l5l6l7s1s2suitable key rings
for type E


suitable spring cotter pins
for identification no. 2


81620242830322,5122,54,35,5713,51810234Ø14GN 1024-NI-2-D
83540455055602,5122,54,35,5713,51810234Ø14GN 1024-NI-2-D
102024303540452,5152,54,367152111434Ø14GN 1024-NI-2-E / ...-D
105055606570802,5152,54,367152111434Ø14GN 1024-NI-2-E / ...-D
122024303540452,51735,37918,52312444,5Ø14 / Ø18GN 1024-NI-2-E / ...-D
125055606570802,51735,37918,52312444,5Ø14 / Ø18GN 1024-NI-2-E / ...-D
163235404550553,52235,389212815644,5Ø14 / Ø18GN 1024-NI-3-E / ...-D
1660657080901003,52235,389212815644,5Ø14 / Ø18GN 1024-NI-3-E / ...-D
204045505560654,5263,56,410,59243117645Ø14 / Ø18 / Ø24GN 1024-NI-4-E / ...-D
20708090100--4,5263,56,410,59243117645Ø14 / Ø18 / Ø24GN 1024-NI-4-E / ...-D

Build & Price

Material

Collet diameter d1
Length l1
Type



Identification no.


Application example

Selected Part (How to order)

Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.