GN 132.5 Two-Way Connector Clamps Stainless Steel

Two-Way Connector Clamps GN 132.5: Stainless Steel
Type: B - With seals
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

The clamping bores of two-way connector clamps GN 132.5 are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z, carriage bolts and cap nuts reduce the bore cross-section for clamping. Type B is equipped with seals at the screw locations.

For clamping without tools, the cap nuts can be replaced by adjustable hand levers GN 911.3 listed in the table as accessories.

Specification

  • Stainless steel AISI CF-8
    Matte shot-blasted

  • Carriage bolt DIN 603
    Stainless steel

  • Cap nuts DIN 917 / washers
    Stainless steel

  • Seals
    • Sealing disks
      Plastic (Polyacetal POM)
    • Spacer ring
      Silicon, 40 ... 60 Shore A

RoHS

Accessory

Adjustable Hand Levers GN 911.3
Construction Tubes GN 990 (Edelstahl)

Hide technical drawing
GN 132.5 Two-Way Connector Clamps, Stainless Steel sketch

Article options / Table

Type

AWithout Seals
BWith seals

Identification no.

4With 2 cap nuts DIN 917
Show / Hide columns
d1
Bore
d2
Bore
bd3k
Clamping
length
l1mz
Screw
locations
Accessory
Recom. hand lever
GN 911.3 for
 z
l2
B 30B 3022374010433M 863 | 78
B 40B 402850,35613345M 1078 | 92
B 50B 5030606515053M 1078 | 92

Build & Price

Bore d1
Bore d2
Type


Identification no.

Bore d1
Bore d2
Type


Identification no.

Selected Part (How to order)

Total (net)
52,43
plus VAT 9,96 €
gross 62,39 €
In stock
incl. material surcharge: 1,64 €
The material surcharge is already included in the price.
Weight: 0,296 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73072210
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 132.5-B30-B30-A-4GN 132.5-B30-B30-B-4GN 132.5-B40-B40-A-4GN 132.5-B40-B40-B-4GN 132.5-B50-B50-A-4GN 132.5-B50-B50-B-4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback