GN 114.3 Stainless Steel-Locking pins with axial lock (Pawl)

Photo

Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Pins with axial lock GN 114.3 are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is location pins which have to be often removed and re-placed again.

Stainless Steel-Locking pins with axial lock GN 114.3 / GN 114.6 are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is location pins which have to be often removed and re-placed again.

The rectangular pawls made of Stainless Steel sheet metal keep the locking pin in an axial position in the bore. It can be retracted by pressing the button, once released it returns the pressure spring into its locking position.

The load values given in the above table at shear stress are theoretically obtained and indicative only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Knob / Push button / Slide
  • Plastic
  • temperature resistant up to 80 °C
  • Knob: black-grey
  • Push button: red

Plunger pin
Stainless Steel AISI 303

Pawl
Stainless Steel AISI 304 (sheet metal)

Spring
Stainless Steel AISI 301



RoHS

Accessory

Ball chains GN 111
Retaining cables GN 111.2
Spiral retaining cables GN 111.4
Guide bushings DIN 172 (cylindrical, with collar)
Guide bushings DIN 179 (cylindrical, without collar)

Technical drawing

3D
Hide technical drawing
GN 114.3 Locking pins with axial lock, Stainless Steel AISI 303 sketch

Article options / Table

Show / Hide columns
d1 -0,1l1 +0,4
minimum size
abd2d3d4d5l2l3Load capacity in kN ≈ double sided shearing resistance
acc. DIN 50141 (breaking strength)
See information
610121620253035404550607080--2,30,57,5 +0,55,9153072117
810162025353040455060708090100-2,80,610 +0,57,915308,42135
101520253035404550607080901001101203,3112 +19,918349,82647
122025303540455060708090100110120-3,8114 +111,9183411,32675
163035404550607080901001101201301401504,81,219 +115,9224014,232138
203035404550607080901001101201301401504,81,223 +119,8254014,833228

Build & Price

Bolt diameter d1
Length l1

Selected Part (How to order)

Total (net)
7,70
plus VAT 1,46 €
gross 9,16 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.