GN 1132 Holding Bushings for Lifting Pins GN 1130, Stainless Steel

Holding Bushings GN 1132: for Lifting Pins GN 1130, Stainless Steel
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Holding bushings GN 1132 are used in connection with lifting pins GN 1130 . The length l1 of the holding bushing should be equal to length l1 of the lifting pin in order to reach the load specification given in the table for GN 1130 at plug-in length x.

Holding bushings are intended to remain permanently at the workpiece, creating a place-saving alternative to load rings or similar.

Specification

Stainless steel AISI 630
Precipitation hardened


RoHS

On request

  • Other threads d2
Hide technical drawing
GN 1132 Holding Bushing, Stainless Steel sketch

Article options / Table

Type

AWith external hex
Show / Hide columns
d1l1
Nominal length
d2d3d4 +0,3l2l3sTightening torque
in Nm
810M 16 x 1,5249,827,5201990
825M 16249,837,5251975
1015M 20 x 1,52812,235,52424145
1035M 202812,2462924130
1215M 24 x 1,53214,735,52427220
1235M 243214,748,53627200
1625M 30 x 23919,2442930440
1650M 303919,2664430400
2050M 36 x 24326705536440

Build & Price

Bolt diameter d1
Length l1
d2
Type

Bolt diameter d1
Length l1
d2
Type

Selected Part (How to order)

Total (net)
34,31
plus VAT 6,52 €
gross 40,83 €
In stock
Weight: 0,032 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181575
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1132-8-10-M16x1,5-AGN 1132-8-25-M16-AGN 1132-10-15-M20x1,5-AGN 1132-10-35-M20-AGN 1132-12-15-M24x1,5-AGN 1132-12-35-M24-AGN 1132-16-25-M30x2-AGN 1132-16-50-M30-AGN 1132-20-50-M36x2-A

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback