GN 707.4 Split Shaft Collars Steel / Stainless Steel / Aluminum, with Hand Lever

Split Shaft Collars GN 707.4: Steel / Stainless Steel / Aluminum, with Hand Lever
Material: ST - Steel
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Split shaft collars GN 707.4 are used when axial mounting is not possible. They can be clamped easily and quickly without tools by reducing the slot height using an adjustable hand lever. For example, this allows them to be used as an end stop that must be frequently adjusted.

The thread locking of the supplied socket cap screw ensures that the slot height set during installation is retained even when the clamping lever is released.

The dimensions of the split shaft collars correspond to the semi-split shaft collars GN 706.2 / GN 706.4. The thread d3 for sizes d1 = 16 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as a blind hole.

Specification

Shaft collar

  • SteelST, sintered (Distaloy AB)
    Black, steam oxidized
  • Stainless steelNI AISL 316L
    Sintered
  • AluminumAL, turned
    Ground

Socket cap screw ISO 4762
Stainless steel AISI 304
Thread locking
Polyamide patch coating (PFB)
Blue


Adjustable hand lever

  • Zinc die casting
    Powder coated
    Black, RAL 9005, textured finish
  • Insert and retaining screw
    Stainless steel AISI 303

RoHS

Accessory

Damping Washers GN 7072.30

Hide technical drawing
GN 707.4 Split Shaft Collars, Steel / Stainless Steel / Aluminum, with Hand Lever sketch

Article options / Table

Show / Hide columns
d1d2 H10
ST, NI

AL
±0,2d3d4l1l2s
16B 4B 5--9M 31326,5222,1
20B 6-B 6-9M 31329,5222,1
22B 8-B 8-9M 31329,5222,1
26B 10-B 10-11M 41331222,1
30B 12-B 12-11M 41337302,1
32B 14-B 14-11M 41337302,1
36B 15B 16B 15B 1613M 51338,5302,1
42B 18B 20B 18B 2015M 51341303
48B 22B 25B 22B 2515M 51343453
55B 28B 30B 28B 3015M 61345453
60B 32B 35B 32B 3515M 61346,5454
65B 40-B 40-15M 61347,5454

Build & Price

Diameter d1
Bore d2 (ST, NI)
Bore d2 (AL)
Material



Diameter d1
Bore d2 (ST, NI)
Bore d2 (AL)
Material



Assembly Instructions

43caf58a-3a4d-4178-89c5-f1a1b8390b2a

Application Example

a478ebe6-4edd-435a-8d9b-90a78cf705e0

Selected Part (How to order)

Total (net)
12,85
plus VAT 2,44 €
gross 15,29 €
In stock
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269096
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 707.4-16-B4-STGN 707.4-16-B4-NIGN 707.4-16-B5-STGN 707.4-16-B5-NIGN 707.4-20-B6-STGN 707.4-20-B6-NIGN 707.4-20-B6-ALGN 707.4-22-B8-STGN 707.4-22-B8-NIGN 707.4-22-B8-ALGN 707.4-26-B10-STGN 707.4-26-B10-NIGN 707.4-26-B10-ALGN 707.4-30-B12-STGN 707.4-30-B12-NIGN 707.4-30-B12-ALGN 707.4-32-B14-STGN 707.4-32-B14-NIGN 707.4-32-B14-ALGN 707.4-36-B15-STGN 707.4-36-B15-NIGN 707.4-36-B16-STGN 707.4-36-B16-NIGN 707.4-36-B15-ALGN 707.4-36-B16-ALGN 707.4-42-B18-STGN 707.4-42-B18-NIGN 707.4-42-B20-STGN 707.4-42-B20-NIGN 707.4-42-B18-ALGN 707.4-42-B20-ALGN 707.4-48-B22-STGN 707.4-48-B22-NIGN 707.4-48-B25-STGN 707.4-48-B25-NIGN 707.4-48-B22-ALGN 707.4-48-B25-ALGN 707.4-55-B28-STGN 707.4-55-B28-NIGN 707.4-55-B30-STGN 707.4-55-B30-NIGN 707.4-55-B28-ALGN 707.4-55-B30-ALGN 707.4-60-B32-STGN 707.4-60-B32-NIGN 707.4-60-B35-STGN 707.4-60-B35-NIGN 707.4-60-B32-ALGN 707.4-60-B35-ALGN 707.4-65-B40-STGN 707.4-65-B40-NIGN 707.4-65-B40-AL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback