GN 426 Cabinet U-Handles Aluminum, Antimicrobial

Cabinet U-Handles GN 426: Aluminum, Antimicrobial
Material: AL - Aluminum
Finish: WSA - White, RAL 9016, antimicrobial
Sanline

Product Family Sanline

Sanline standard parts made of antibacterial synthetic materials or coatings prevent microbes or bacteria from settling and growing on operating elements. The technology based on silver ions is absolutely harmless for the user and also remains effective after many cleaning cycles.

  • antibacterial plastic/coating
  • long-lasting efficiency, also after frequent cleaning
  • absolutely harmless for the user
Show all Sanline products

Product description

Cabinet U-handles GN 426 are made from a bent aluminum profile and have excellent stability and ergonomic design.

The SMA / WSA versions have a powder coating based on silver ions, which gives them antimicrobial properties. The principle of action has been shown to reduce the contamination of the handle surfaces within 24 hours so that fewer than 1% of bacteria and fewer than 5% of viruses ultimately survive.

Standard parts with antimicrobial plastic coating are primarily used in the health care sector and in public buildings, such as airports, train stations, stadiums, etc.

Specification

AluminumAL

  • Powder coated
    • White, RAL 9016, antimicrobialWSAWSA
    • Black, RAL 9005, antimicrobialSMASMA

RoHS

Accessory

Fastening Sets GN 181 (Mounting from the Operator‘s Side)

Hide technical drawing
GN 426 Cabinet U-Handles, Aluminum, Antimicrobial sketch

Article options / Table

Show / Hide columns
d1Length ld2hrt
min.
20200M 8682215
20250M 8682215
20300M 8682215
28250M 10783215
28300M 10783215
28400M 10783215

Build & Price

Material

Handle diameter d1
Length l
Finish
SMA
WSA
Specifications

Material

Handle diameter d1
Length l
Finish
SMA
WSA

Sanline - General notes

Handles and operating elements can act as vectors for many pathogens. Upon every hand contact, bacteria and germs take hold on the surface, where they can proliferate unchecked over time, such as between two cleaning cycles. If one or more other people later touch the same part, the expanded population of pathogens has the opportunity to spread even further.

The antimicrobial standard parts of the Sanline product family can prevent pathogens from propagating on an operating element. This actively reduces the spread of bacteria, fungi, and viruses.

Additives based on silver ions that are used in the plastics or powder coatings of standard parts of the Sanline product family destroy the cell walls of the microorganisms, killing them in the process. The effectiveness is retained for a long time, even after frequent cleaning cycles, and is absolutely safe for the user.

With their antimicrobial properties, the Sanline operating elements are predestined for areas with elevated hygiene requirements. These include doctors’ offices, hospitals, rehabilitation and care facilities as well as cafeterias, food-processing plants and agricultural operations with livestock. Sanline products also reduce the risk of infection in locations where many different people come into contact with handles and operating elements, such as in stadiums and concert halls, parks and wellness facilities as well as on public transport.

Functioning principle

Plastics or powder coatings manufactured with silver ions inhibit the establishment and proliferation of pathogens on the surface. The effect is based on a natural principle and remains continuously effective for a long time.

Silver ions (Ag⁺) diffuse from the plastic surface and attach to the cell walls of the microbe. After a short time, the silver ions break through the cell wall of the microbe and destroy the enzyme activity within the cell. The genetic material of the microbe is attacked, preventing further cell division and eventually killing off the germ.

63433111-02e2-46f8-be60-6738e79f3531

The antimicrobial effect of the additive is not reduced by repeated cleaning with soap or solvent. Even at sterilization temperatures the effect is not lost.

Laboratory tests

The plastics or powder coatings of the Sanline standard parts were tested by an accredited testing laboratory on the following microorganisms:

Powder coating

Bacteria (as per ISO 22196:2011):

  • Escherichia coli ATCC® 25922™
  • Pseudomonas aeruginosa ATCC® 27853™
  • Enterococcus hirae ATCC® 10541

Viruses (as per ISO 21702:2019):

  • Influenza A (H1N1)
  • Human coronavirus (OC43)
  • SARS-CoV-2

The principle of action has been shown to reduce the growth of bacteria and fungi within 24 hours so that the surfaces ultimately exhibit less than 1% of the original microbial contamination. In the case of viruses, the contamination is reduced to below 5%.

Typical standard part
Microorganism proliferation in a period of 24 h

2f5389f7-bce0-4504-99be-737cb27877ec

Sanline standard part
Microorganism reduction in a period of 24 h

377a815b-2621-4599-b49c-4dbf7c6de88e

Selected Part (How to order)

Total (net)
10,83
plus VAT 2,06 €
gross 12,89 €
In stock
incl. material surcharge: 0,96 €
The material surcharge is already included in the price.
Weight: 0,236 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 426-AL-20-200-WSAGN 426-AL-20-200-SMAGN 426-AL-20-250-WSAGN 426-AL-20-250-SMAGN 426-AL-20-300-WSAGN 426-AL-20-300-SMAGN 426-AL-28-250-WSAGN 426-AL-28-250-SMAGN 426-AL-28-300-WSAGN 426-AL-28-300-SMAGN 426-AL-28-400-WSAGN 426-AL-28-400-SMA

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback