GN 9234 Handwheels Aluminum, Powder Coated, for Linear Actuators

Handwheels GN 9234: Aluminum, Powder Coated, for Linear Actuators
Type: A - Without handle
Finish: SW - Black, RAL 9005, textured finish
d2: 80...100 - Disk handwheel
Red-Dot

Product description

Handwheels GN 9234 are intended for use with linear actuators and are designed as disk or spoked handwheels, depending on their size.

The applied torque is transmitted by means of a parallel key, and the handwheel is secured axially with the supplied grub screw. The handwheels can be ordered without handles, with revolving handles or with revolving retractable handles.

Specification

  • Aluminum die casting
    • Machined hub
    • Turned rim
    • Powder coated
      Black, RAL 9005, textured finishSWSW

  • Concentricity and axial run-out tolerance
    of the rim < 0.4


RoHS

Hide technical drawing
GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators sketch

Article options / Table

Type

AWithout handle
RWith revolving handle
RUWith revolving retractable handle
Show / Hide columns
d1
Linear actuator diameter
d2
Disk handwheel

Spoked handwheel
d3 H7
Bore
l1 ≈l2 ≈l3 ≈l4 ≈Ø
Handle
GN 599.5
Ø
Handle
GN 798.2
Ø
Handle
GN 798.3
18*50-62620--13--
18*80-62643,5---16-
25*63-82720--13--
25100-830583956,5-1818
30*63-82720--13--
30100-830583956,5-1818
40100-1230583956,5-1818
40-1251233,561,54560,5-2222
50-1401236,576,54775,5-2424
60-1601439,576,54875,5-2424
* only available in type A and R

Build & Price

d1 (Linear actuator diameter)
d2 (Disk handwheel)
d2 (Spoked handwheel)
Type



Finish
Black
d1 (Linear actuator diameter)
d2 (Disk handwheel)
d2 (Spoked handwheel)
Type



Finish
Black

Selected Part (How to order)

Total (net)
23,35 €
plus VAT 4,44 €
gross 27,79 €
incl. material surcharge: 0,21 €
The material surcharge is already included in the price.
Weight: 0,132 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 14 pcs. deliverable in 1-2 days
  • For orders of 15 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 9234-18-50-A-SWGN 9234-18-50-R-SWGN 9234-18-80-A-SWGN 9234-18-80-R-SWGN 9234-25-63-A-SWGN 9234-25-63-R-SWGN 9234-25-100-A-SWGN 9234-25-100-R-SWGN 9234-25-100-RU-SWGN 9234-30-63-A-SWGN 9234-30-63-R-SWGN 9234-30-100-A-SWGN 9234-30-100-R-SWGN 9234-30-100-RU-SWGN 9234-40-100-A-SWGN 9234-40-100-R-SWGN 9234-40-100-RU-SWGN 9234-40-125-A-SWGN 9234-40-125-R-SWGN 9234-40-125-RU-SWGN 9234-50-140-A-SWGN 9234-50-140-R-SWGN 9234-50-140-RU-SWGN 9234-60-160-A-SWGN 9234-60-160-R-SWGN 9234-60-160-RU-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback