GN 8340 Wing Nuts Stainless Steel

Wing Nuts GN 8340: Stainless Steel
Finish: MT - Matte shot-blasted finish
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
with-IF-Award-Icon
GDA

Product description

Wing nuts GN 8340 clamp and fasten parts easily without tools. The ergonomic shape allows for high tightening forces.

The wing nuts can also be used in particularly aggressive environments thanks to the material used.

Specification

Stainless steel precision casting AISI 316

  • Matte shot-blasted finishMT
  • PolishedPL

RoHS

Hide technical drawing
GN 8340 Wing Nuts, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2bd3h1h2t
min.
32M 5491838
32M 6491839
40M 64112139
40M 841121312
50M 861326312
50M 1061326315
63M 10111633415
63M 12111633418

Build & Price

Handle diameter d1
Thread d2
Finish
Handle diameter d1
Thread d2
Finish

Selected Part (How to order)

Total (net)
8,90
plus VAT 1,69 €
gross 10,59 €
In stock
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181639
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 8340-32-M5-MTGN 8340-32-M5-PLGN 8340-32-M6-MTGN 8340-32-M6-PLGN 8340-40-M6-MTGN 8340-40-M6-PLGN 8340-40-M8-MTGN 8340-40-M8-PLGN 8340-50-M8-MTGN 8340-50-M8-PLGN 8340-50-M10-MTGN 8340-50-M10-PLGN 8340-63-M10-MTGN 8340-63-M10-PLGN 8340-63-M12-MTGN 8340-63-M12-PL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback