GN 675 Ball Handles Plastic, Threaded Bushing Brass, Softline

Ball Handles GN 675: Plastic, Threaded Bushing Brass, Softline
Original design
code: EBK-B-SOFT
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
FDA

FDA compliant

with-IF-Award-Icon

Product description

The design of the ball handles GN 675 matches the product family of the Ergostyle®. The Softline coating makes the control knobs particularly user-friendly and ergonomic.

The soft, slip-proof contact area improves the contact both in hot (hand perspiration) and in dry ambient conditions, in the event of oily surfaces and even high or low temperatures.

The Softline ball handles are suitable for use both as operating elements and for clamping. The „hard" plastic core guarantees the perfect anchoring engagement of the threaded bushing, also under heavier loads.

Specification

Handle

  • Base body
    Plastic, Polypropylen (PP)
  • Softline coating
    Thermoplastic elastomer (TPE)
    • Chemically bonded with base body
    • FDA compliant material
    • Operating temperature 0 °C to +80 °C
    • Black, matte finish
    • Hardness 70 Shore A

Threaded bushing
Brass


RoHS

Hide technical drawing
GN 675 Ball Handles, Plastic, Softline sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2t
43M 6M 8M 1032,55517,518
50M 8M 10M 1237642026

Build & Price

Handle diameter d1
Thread d2
Specifications

Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
6,05
plus VAT 1,15 €
gross 7,20 €
ELESA Code: 245101-C1
Description: EBK.43 B-M6-SOFT-C1
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 184 pcs. deliverable in 1-2 days
  • 734 pcs. deliverable in 3-7 days
  • 1294 pcs. deliverable in 5-9 days
  • For orders of 1295 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 675-43-M6GN 675-43-M8GN 675-43-M10GN 675-50-M8GN 675-50-M10GN 675-50-M12

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback