GN 290 Adapter Bushings Plastic, for Clamp Connectors

Adapter Bushings GN 290: Plastic, for Clamp Connectors
Original design
code: TCC-A / TCC-A-Q / TCC-A-Q-VD
Color: SW - Black, RAL 9005, matte finish
d1: 18
d2 / s: D - Diameter
VD

Product Family VD

Visually detectable standard parts are made of blue plastic. The blue color makes them especially visible to the human eye and, perhaps more importantly, to optical monitoring systems.
Metal detectable standard parts are made of blue plastics that contain additives such as iron oxide. As a result, they are detected by metal detectors as of a particle volume of 0.125 cm³, meaning that even hidden plastic chips can be detected.
All detectable plastic standard parts are made of FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011.
Show all detectable standard parts
FDA

FDA compliant

GDA

Product description

Adapter bushings GN 290 can be used to reduce the bore diameter of plastic clamp connectors for clamping smaller diameters or square cross-sections.

Due to the affixed swivel limiting stop, the adapter bushing cannot rotate or slide inside the clamp connector.

The plastic used in version VDB is made from blue, visually detectable and FDA-compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Specification

Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +100 °C
  • Color
    • Black, RAL 9005, matte finishSWSW
    • Gray, RAL 7040, matt finishGRGR
    • Blue, RAL 5005, matte finishVDBVDB
      FDA compliant material
      Visually detectable

RoHS

Hide technical drawing
GN 290 Adapter Bushings for Plastic Clamp Connectors sketch

Article options / Table

Show / Hide columns
d1
Bore
Clamp connector
d2
Bore
sLength l
18B 12B 14B 15B 16V 10V 1229
30B 20B 25--V 20-45

Build & Price

Bore d1
Bore d2
s
Length l
Color
GR
SW
VDB
Bore d1
Bore d2
s
Length l
Color
GR
SW
VDB

Selected Part (How to order)

Total (net)
1,23
plus VAT 0,23 €
gross 1,46 €
ELESA Code: 600101-C9
Description: TCC-A-18-12-C9
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 10 pcs. deliverable in 3-7 days
  • 390 pcs. deliverable in 5-9 days
  • For orders of 391 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 290-18-V10-29-SWGN 290-18-V10-29-GRGN 290-18-V10-29-VDBGN 290-18-V12-29-SWGN 290-18-V12-29-GRGN 290-18-V12-29-VDBGN 290-18-B12-29-SWGN 290-18-B12-29-GRGN 290-18-B12-29-VDBGN 290-18-B14-29-SWGN 290-18-B14-29-GRGN 290-18-B14-29-VDBGN 290-18-B15-29-SWGN 290-18-B15-29-GRGN 290-18-B15-29-VDBGN 290-18-B16-29-SWGN 290-18-B16-29-GRGN 290-18-B16-29-VDBGN 290-30-V20-45-SWGN 290-30-V20-45-GRGN 290-30-V20-45-VDBGN 290-30-B20-45-SWGN 290-30-B20-45-GRGN 290-30-B20-45-VDBGN 290-30-B25-45-SWGN 290-30-B25-45-GRGN 290-30-B25-45-VDB

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback