GN 426.4 Cabinet U-Handles Aluminum, Mounting from the Operator’s Side

Cabinet U-Handles GN 426.4: Aluminum, Mounting from the Operator’s Side
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Cabinet U-handles GN 426.4 are manufactured from a bent aluminum profile.

Specification

AluminumAL

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Plain finish, tumbledBLBL

RoHS

Hide technical drawing
GN 426.4 Cabinet U-Handles, Aluminum, Mounting from the Operator’s Side sketch

Article options / Table

Show / Hide columns
d1Length ld2h1h2h3rt ≈
202006,51056836229
203006,51056836229
28250912578343211
28350912578343211
28500912578343211

Build & Price

Material

Handle diameter d1
Length l
Finish
Plain finish, tumbled
Silver
Black
Material

Handle diameter d1
Length l
Finish
Plain finish, tumbled
Silver
Black

Selected Part (How to order)

Total (net)
32,12
plus VAT 6,10 €
gross 38,22 €
#artikelLagerbestandAnfrageUsa
incl. material surcharge: 1,71 €
The material surcharge is already included in the price.
Weight: 0,368 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 426.4-AL-20-200-SWGN 426.4-AL-20-200-SRGN 426.4-AL-20-200-BLGN 426.4-AL-20-300-SWGN 426.4-AL-20-300-SRGN 426.4-AL-20-300-BLGN 426.4-AL-28-250-SWGN 426.4-AL-28-250-SRGN 426.4-AL-28-250-BLGN 426.4-AL-28-350-SWGN 426.4-AL-28-350-SRGN 426.4-AL-28-350-BLGN 426.4-AL-28-500-SWGN 426.4-AL-28-500-SRGN 426.4-AL-28-500-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback