GN 5861 Load Rings Steel, for Welding

Load Rings GN 5861: Steel, for Welding

Product description

Load rings GN 5861 rotate by means of a ball bearing and are used with separate lifting gear and lashing equipment. They are welded to load-bearing equipment or directly onto the load itself and absorb loads in any direction. The large ring facilitates attachment.

The nominal load capacity is indicated on the ring. Load rings GN 5861 comply with the Machinery Directive 2006/42/EC and DGUV rules GS-HM-36.

Specification

Eye ring
Steel 1.6541

  • Forged
  • High-tensile tempered
  • 100% electromagnetically crack tested
    to EN 1677-1
  • Powder coated, pink

Bearing case
Steel 1.6541

  • Forged
  • High-tensile tempered
  • 100% electromagnetically crack tested
    to EN 1677-1
  • Galvanically zinc plated

Weld-on flange
Steel 1.6541

  • High-tensile tempered
  • 100% electromagnetically crack tested
    to EN 1677-1

RoHS

Hide technical drawing
GN 5861 Load Rings, Steel, for Welding sketch

Article options / Table

Type

RWith oval ring
Show / Hide columns
dh1h2h3h4k1k2k3k4Nominal load capacity
in t (WLL)
40114105564995335790,63
461261155362115735811,5
6114813557,578,5136644932,5
781881727498167750117,54
95242223103,5119,51998601585
1002662421071352411365169,58

Build & Price

d
Type

d
Type

Load Capacity

00e21e16-84ad-4f3c-be63-816ddc371766
Show / Hide columns
Diameter dNominal load capacity
in t (WLL)
F1
max. in t
F2
max. in t
400,630,630,63
461,51,51,5
612,52,52,5
78444
9556,75
1008108

The specified load values apply to an operating temperature range of –40 °C to +200 °C. Further information can be found in the operating instructions.

Wear / Service Life / Safety Instructions

5ae31505-8fa1-44c9-b99b-2848f7a0f7e1

  1. If the wear exceeds 10% of the cross-section, the lifting point is worn out and has reached the end of its service life.

  2. If the load ring is bent or shows signs of damage or cracks, it is no longer safe to use. In either case, replacement is required.

The information in the operating instructions must be complied with during installation, commissioning and use. These are included with the product and are available digitally at ganternorm.com.

Fastening / Welding Instructions

51d22e6b-9f01-4316-bdcf-331074a626a8
Show / Hide columns
Diameter dSize of weld seam
40
        a4
46
        a5
61HY 3 + a5
78HY 3 + a6
95HY 3 + a8
100HY 3 + a10

The welding must be carried out by a certified welder in accordance with ISO 9606-1.

Selected Part (How to order)

Total (net)
119,56
plus VAT 22,72 €
gross 142,28 €
Weight: 0,350 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1 pcs. deliverable in 1-2 days
  • For orders of 2 pcs. or more, please contact us briefly regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5861-40-RGN 5861-46-RGN 5861-61-RGN 5861-78-RGN 5861-95-RGN 5861-100-R

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback