GN 3971 Bevel Gear Boxes Housing Aluminum

Bevel Gear Boxes GN 3971: Housing Aluminum
Type: T - Bevel gear with two output shafts

Product description

Bevel gear boxes GN 3971 can transmit high torque despite their very compact dimensions. They can readily be used for a multitude of applications, such as height adjustments or to change the direction of shaft rotation.

The numerous fastening holes allow for simple mounting in any orientation or position. The parallel keys can take any angular positions.

Specification

Housing
Aluminum

  • Sealed to prevent dust entry
  • Anodized, natural colorAN

Bevel gear wheels
Steel
Case-hardened


Ball bearing
Steel
Sealed (sealing disks 2RS)


Operating temperature -20 °C to +60 °C


RoHS

Hide technical drawing
GN 3971 Bevel Gear Boxes, Housing Aluminum sketch

Article options / Table

Type

LBevel gear 90°
TBevel gear with two output shafts
Show / Hide columns
b1d1 j6
Type L

Type T
b2
Type L

Type T
d2d3**h
Type L

Type T
l1l2l3
Type L

Type T
l4m1t1
Type L

Type T
t2
Type L

Type T
18662213-0,80,83212882232,13,115,415,1
208622169,20,80,83512882251,952,2515,314,25
241084*31911,81,51,242161210330221818
26128432113,61,51,2461612103332219,518
30128432416,41,51,2531612103382,12,318,318,3
321210432819,81,51,2561612103402,12,818,318,8
351212443020,41,51,560161212342,52,13,218,319,2
Show / Hide columns
b1d4d5***d6***d7****
Type L

Type T
m2m3m4m5
183,1M 3M 3M 3M 368,51311
203,1M 3M 3M 3M 37101510
244,1M 4M 4M 4M 48121816
264,1M 4M 4M 5M 49132016
304,1M 4M 4M 5M 411152216
324,1M 4M 4M 5M 412172416
354,1M 4M 4M 5M 513,517,52616
* Deviating from DIN 6885-1

** Theoretically usable hub diameter

*** Usable thread depth: min. 2 x d5 / d6

**** Usable thread depth: min. 1.6 x d7

Build & Price

b1
Type


d1 (Type L)
d1 (Type T)
Finish
b1
Type


d1 (Type L)
d1 (Type T)
Finish

Mechanical Features

Gear ratio i

1:1

Circumferential backlash at the drive shaft

3° ± 0.5°

Shaft direction of rotation

Any

Life expectancy

1,000 hours under full load and rotational speed of 500 rpm,
assuming the gear box is operating for 20% of every 5 minutes (guide value)
(1 minute of operation + 4 minutes break) at an ambient temperature of 20 °C

Maintenance

Permanent lubrication with grease, maintenance-free

Show / Hide columns
b1Max. torque in Nm
at 100 rpm

at 500 rpm

at 1000 rpm
Max. radial force
in N*
Max. axial force
in N**
180,350,10,16060
200,750,30,3100100
242,511120120
2641,51,5140140
30522240240
32833550550
351044550550

*at axial force = 0, **at radial force = 0

Assembly Instructions

Do not exert any forces onto the housing or into the bearings during assembly. Use of the threaded holes d7 in the shaft is recommended.

The use of a corresponding coupling is recommended to compensate for manufacturing-related shaft offsets and runout tolerances as well as for damping vibrations and shocks.

Application Example

dd7a1463-06f2-41f8-9e80-78fb08556f6d

Selected Part (How to order)

Total (net)
247,52
plus VAT 47,03 €
gross 294,55 €
Weight: 0,059 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84834023
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 6 pcs. deliverable in 1-2 days
  • For orders of 7 pcs. or more, please contact us briefly regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3971-18-L-6-ANGN 3971-18-T-6-ANGN 3971-20-L-8-ANGN 3971-20-T-6-ANGN 3971-24-L-10-ANGN 3971-24-T-8-ANGN 3971-26-L-12-ANGN 3971-26-T-8-ANGN 3971-30-L-12-ANGN 3971-30-T-8-ANGN 3971-32-L-12-ANGN 3971-32-T-10-ANGN 3971-35-L-12-ANGN 3971-35-T-12-AN

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback