JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

Linear Actuators, Linear Actuator Connectors

Linear actuators and linear actuator connectors expand tube/clamp connector assemblies with single tube linear axes with linear actuator connectors and guide carriages that have been made from a tube/clamp connector element. The position, tilt, or format can be easily adjusted by a spindle driven by a handwheel.

Filter products
New Products
Material
Linear actuator specification
Bore (from - to) Bore
Square (from - to) Square
External diameter (from - to) External diameter

NEW GN 2910 Linear Actuators, Steel / Stainless Steel, with One Connector, Configurable
NEW GN 2920 Linear Actuators, Steel / Stainless Steel, with Two Opposing Connectors, Configurable
NEW GN 2930 Linear Actuators, Steel / Stainless Steel, with Two Independent Connectors, Configurable
NEW GN 2911 Square Linear Actuators, Steel / Stainless Steel, with One Connector, Configurable
NEW GN 2921 Square Linear Actuators, Steel / Stainless Steel, with Two Opposing Connectors, Configurable
NEW GN 2931 Square Linear Actuators, Steel / Stainless Steel, with Two Opposing Connectors, Configurable
GN 990.1 Construction Tubes with Locking Holes for Locking Slide Units GN 134.7 / GN 147.7, Aluminum / Stainless Steel
NEW GN 4910 Double Tube Linear Actuators, Steel / Stainless Steel, with One Single Slider, Configurable
NEW GN 4920 Double Tube Linear Actuators, Steel / Stainless Steel, with One Double Slider, Configurable
NEW GN 4930 Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Single Sliders, Configurable
NEW GN 4940 Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Double Sliders, Configurable
NEW GN 4950 Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Single Sliders, Configurable
NEW GN 4960 Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Double Sliders, Configurable
NEW GN 6910 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with One Single Slider, Configurable
NEW GN 6920 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with One Double Slider, Configurable
NEW GN 6930 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Single Sliders, Configurable
NEW GN 6940 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Double Sliders, Configurable
NEW GN 6950 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Single Sliders, Configurable
NEW GN 6960 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Double Sliders, Configurable
NEW GN 6922 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with One Double Slider and Recirculating Ball Screw, Configurable
NEW GN 6942 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Double Sliders and Recirculating Ball Screw, Configurable
NEW GN 6962 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Double Sliders and Recirculating Ball Screw, Configurable
Nothing found? Special requests
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.