GN 111.2 Stainless Steel-Retaining cables with tabs or loops

Photo

GN 111.2 Stainless Steel-Retaining cables with tabs or loops Type: E - with tab and loop
Color: SW - black, RAL 9005, textured finish
Type: E - with tab and loop
Color: SW - black, RAL 9005, textured finish
GN 111.2 Stainless Steel-Retaining cables with tabs or loops Type: E - with tab and loop
Color: SW - black, RAL 9005, textured finish GN 111.2 Stainless Steel-Retaining cables with tabs or loops Type: C - with 2 mounting tabs
Color: SW - black, RAL 9005, textured finish GN 111.2 Stainless Steel-Retaining cables with tabs or loops Type: C - with 2 mounting tabs
Color: TR - transparent GN 111.2 Stainless Steel-Retaining cables with tabs or loops Type: D - with 2 loops
Color: SW - black, RAL 9005, textured finish GN 111.2 Stainless Steel-Retaining cables with tabs or loops Type: D - with 2 loops
Color: TR - transparent GN 111.2 Stainless Steel-Retaining cables with tabs or loops Type: E - with tab and loop
Color: TR - transparent

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Retaining cables GN 111.2 are available in 5 different types and thus, can be used for numerous different applications, e.g. a securing device and as a connection and fastening cables.

The black design is visually discreet and is also used in situations where the reflections on the surface are to be minimized.

The details on load-bearing capacity are guide values given without warranty.

Specification

Retaining cable
Stainless Steel AISI 304
coated with clear plastic (PVC)
transparentTRTR
  • Tab
    Stainless Steel AISI 304
    blank
  • Pressing sleeves
    Aluminum
    blank
black, RAL 9005, textured finishSWSW
  • Tab
    Stainless Steel AISI 304
    zinc plated, black passivated
  • Pressing sleeves
    Aluminum
    anodized, black

RoHS

Technical drawing

Hide technical drawing
GN 111.2 Stainless Steel-Retaining cables with tabs or loops sketch

Article options / Table

Form

Cwith 2 mounting tabs
Dwith 2 loops
Ewith tab and loop
Show / Hide columns
Length lStatic load in N ≈
1501800
2001800
3201800
5001800

Build & Price

Specifications

Chain length l
Type



Color
SW
TR

Selected Part (How to order)

Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.