GN 10i Aluminum Profiles i-Modular System, with Open Slots on All Sides, Profile Type Light

Aluminum Profiles GN 10i: i-Modular System, with Open Slots on All Sides, Profile Type Light
Profile size: I-40408L
Finish: S - Anodized, black
i-modular-system

i-Modular System (Item compatible)

Product description

Aluminum profiles GN 10i are produced by extrusion molding. They can be used, for example, to easily construct protective enclosures, workplace equipment or jigs.

Aluminum profiles in combination with the removable and reusable accessories form a flexible modular system. Attachments can be fastened to either the slots or the end faces via the holes.

The profile type light is typically used for small loads or for weight-optimized constructions.

Aluminum profiles are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Aluminum

  • Anodized, natural colorN
  • Anodized, blackS

RoHS

Accessory

T-Nuts GN 50i
Cover Caps GN 60i
Cover and Edging Profiles GN 70i
Cover Profiles GN 71i
Transport and Base Plates GN 80i

Hide technical drawing
GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Light sketch

Article options / Table

Profile type

LLight
Show / Hide columns
s1
Finish N

Finish S
s2nLength +1,5 mm
in meters
Bundle
Pieces
dks3tGrid size
30-3062345-39,7530
30-60623253039,7530
40404082346,8-4,512,2540
40408082326,8404,512,2540
60-60623153039,7530
80-8082316,8404,512,2540

Build & Price

Profile width s1
Profile height s2
Slot width n
Profile type

Finish
Length l
Bundle (Pieces)
Specifications

Profile width s1
Profile height s2
Slot width n
Profile type

Finish
Length l
Bundle (Pieces)

Selected Part (How to order)

Total (net)
276,68
plus VAT 52,57 €
gross 329,25 €
Weight: 14,300 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76042100
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 7 pcs. deliverable in 1-2 days
  • For orders of 8 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 10i-30306L-N-2-4GN 10i-30306L-N-3-4GN 10i-30606L-N-2-2GN 10i-30606L-N-3-2GN 10i-40408L-N-2-4GN 10i-40408L-S-2-4GN 10i-40408L-N-3-4GN 10i-40408L-S-3-4GN 10i-40808L-N-2-2GN 10i-40808L-S-2-2GN 10i-40808L-N-3-2GN 10i-40808L-S-3-2GN 10i-60606L-N-2-1GN 10i-60606L-N-3-1GN 10i-80808L-N-2-1GN 10i-80808L-N-3-1

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback