GN 1023 Linch Pins Steel

Linch Pins GN 1023: Steel
Type: B - Angled spring retainer, with hole for loss prevention

Product description

Linch pins GN 1023 are used for quick and easy axial securing of bolts and axles in mounting holes. For example, they are suitable for lugs and flanges that must be frequently assembled and disassembled.

Type B has an additional hole in which a key ring or retaining cable can be attached to prevent loss.

Linch pins are simple standard parts that have larger tolerances due to their manufacturing process.

Specification

SteelST
Galvanic zinc plated


RoHS

Accessory

Key Rings GN 111.3
Spiral Retaining Cables GN 111.4
Ball Chains GN 111 (Brass)
Ball Chains GN 111.5 (Stainless Steel)

Hide technical drawing
GN 1023 Linch Pin, Steel sketch

Article options / Table

Type

ARound spring retainer
BAngled spring retainer, with hole for loss prevention
Show / Hide columns
Type
d1

l1

a ≈

b max.

d2 H11

d3 Shaft Ø
max.

d4

l2

m1 max.

m2 min.

Suitable key ring
A4,540-47526,53,44585,75-
A642-486,5273,447107-
A7425,5487,5273,447117,5-
A8426,5488,5273,447127,5-
A9427,5489,5273,448137,5-
A104284811273,448157,5-
A114294812273,449187,5-
B532-365252,535,585,75111.3-18
B642-526323,645107111.3-24
B842-528323,646127,5111.3-24
B104585210323,648147,5111.3-30
B12559601245463187,5111.3-38

Build & Price

Material

Diameter d1
Length l1
Type


Material

Diameter d1
Length l1
Type


Selected Part (How to order)

Total (net)
0,44
plus VAT 0,08 €
gross 0,52 €
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182400
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 415 pcs. deliverable in 1-2 days
  • For orders of 416 pcs. or more, please contact us briefly regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1023-ST-4,5-40-AGN 1023-ST-6-42-AGN 1023-ST-7-42-AGN 1023-ST-8-42-AGN 1023-ST-9-42-AGN 1023-ST-10-42-AGN 1023-ST-11-42-AGN 1023-ST-5-32-BGN 1023-ST-6-42-BGN 1023-ST-8-42-BGN 1023-ST-10-45-BGN 1023-ST-12-55-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback