GN 546.1 Oil Sight Glasses Crystal Clear Plastic, with Marking Ring

Oil Sight Glasses GN 546.1: Crystal Clear Plastic, with Marking Ring
Original design
code: HCFE-C

Product description

Oil sight glasses GN 546.1 are mainly used as oil circulation indicators.

They are practically indestructible, even if high torque is applied there is no danger of breakage.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Specification

  • Plastic
    Crystal clear Polyamid (PA 6-T)
    • High mechanical strength
    • Temperature resistant up to 100 °C
    • Solvent resistant,
      but not suitable for alcohol

  • Red marking ring
    Pad printing

  • Seal
    Rubber NBR (Perbunan®)

RoHS

Accessory

GN 7430 Mounting Nuts

Hide technical drawing
GN 546.1 Oil Sight Glasses with Marking Ring sketch

Article options / Table

Show / Hide columns
d1d2d3d4l1l2s recommed
tightening torque
in Nm
19G 1/226710,516224...6
25G 3/431,51210,519,5276...8
31G 142151124368...10

Build & Price

Window glass d1
Thread d2
Window glass d1
Thread d2

Assembly Instruction

For mounting on walls of less than 4 mm thickness please use mounting nuts GN 7430.

Selected Part (How to order)

Total (net)
2,72
plus VAT 0,52 €
gross 3,24 €
ELESA Code: 10906
Description: HCFE.15/C-1/2
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 91 pcs. deliverable in 1-2 days
  • 666 pcs. deliverable in 3-7 days
  • 1241 pcs. deliverable in 5-9 days
  • For orders of 1242 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 546.1-19-G1/2GN 546.1-25-G3/4GN 546.1-31-G1

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback