J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 543.3 Prismatic-Oil level sight glasses Plastic, up to 100 °C

Photo

ELESA original design
code: HGFT.PR

Product description

Information

The window of prismatic oil level sight glasses GN 543.3 is embedded in the body during the injection process and it is therefore absolutely leaktight.

Prismatic-Oil level sight glasses use the so-called prismatic effect of a „cat’s eye“ to give a clear and unmistakable oil level reading irrespective of oil colour or viscosity. The advantage of these effects becomes obvious in case of a total underfilling or overfilling and monitoring the situation under unfavourable conditions.

The sealing ring is embedded in a radial undercut and it cannot be extruded during the tightening operation.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nut GN 543.1.

Specification

Body
Plastic (Polyamide PA)
  • black, matte
  • temperature resistant up to 100° C
  • pressure resistant up to 3 bar
  • Sight glass
    Plastic
    crystal-clear Polyamide (PA 6-T)

Seal
Rubber NBR (Perbunan®)



RoHS

Accessory

Mounting nuts GN 543.1

Technical drawing

3D
Hide technical drawing
GN 543.3 Prismatic-Oil level sight glasses, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2srecommended
tightening torque
in Nm
15G 1/228108,5246 ... 8
18G 3/435108,5328 ... 10
23G 143119,53810 ... 12

Build & Price

Open 3D configurator
Window glass d1
Thread d2

Selected Part (How to order)

Total (net)
2,54
plus VAT 0,48 €
gross 3,02 €
In stock
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.