J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 119.3 Latches with cabinet U-handle with cam latch

Photo

GN 119.3 Latches with cabinet U-handle Type: DK - Operation with triangular spindle (DK7)
Finish: SR - silver, RAL 9006, textured finish
Type: DK - Operation with triangular spindle (DK7)
Finish: SR - silver, RAL 9006, textured finish
GN 119.3 Latches with cabinet U-handle Type: DK - Operation with triangular spindle (DK7)
Finish: SR - silver, RAL 9006, textured finish GN 119.3 Latches with cabinet U-handle Type: DK - Operation with triangular spindle (DK7)
Finish: SW - black, RAL 9005, textured finish GN 119.3 Latches with cabinet U-handle Type: VDE - Operation with double bit
Finish: SR - silver, RAL 9006, textured finish GN 119.3 Latches with cabinet U-handle Type: VDE - Operation with double bit
Finish: SW - black, RAL 9005, textured finish GN 119.3 Latches with cabinet U-handle Type: VK7 - Operation with square spindle A/F7
Finish: SR - silver, RAL 9006, textured finish GN 119.3 Latches with cabinet U-handle Type: VK7 - Operation with square spindle A/F7
Finish: SW - black, RAL 9005, textured finish GN 119.3 Latches with cabinet U-handle Type: VK8 - Operation with square spindle A/F8
Finish: SR - silver, RAL 9006, textured finish GN 119.3 Latches with cabinet U-handle Type: VK8 - Operation with square spindle A/F8
Finish: SW - black, RAL 9005, textured finish

Product description

Information

Latches with cabinet U-handle GN 119.3 are used when the application requires both a locking mechanism and a handle.

The cabinet U-handle with integrated lock is an attractively designed and cost-effective solution.

Latches with cabinet U-handle GN 119.3 have a pulling-in range of 10 mm. Locking is achieved by turning the latch clockwise.


Specification

Cabinet U-handle
Zinc die casting
plastic coated
black, RAL 9005, textured finishSWSW
silver, RAL 9006, textured finishSRSR

Cam latch
Sheet Steel
zinc plated, blue passivated

Distance piece
Aluminum

other parts
Steel
zinc plated, blue passivated

RoHS

Accessory

Socket keys GN 119.2

Technical drawing

3D
Hide technical drawing
GN 119.3 Latches with cabinet U-handle sketch

Article options / Table

Type

DKOperation with triangular spindle (DK7)
VK7Operation with square spindle A/F7
VK8Operation with square spindle A/F8
VDEOperation with double bit
Show / Hide columns
Clamping range A1 ... A9 (Door + frame thickness)(Tür- +Zargenbreite)
A 1 (l=35)A 2 (l=40)A 3 (l=45)A 4 (l=50)A 5 (l=55)A 6 (l=60)A 7 (l=65)A 8 (l=70)A 9 (l=75)
17 - 2522 - 3027 - 3532 - 4037 - 4542 - 5047 - 5552 - 6057 - 65

Build & Price

Open 3D configurator
Type




Clamping point A KB
Finish
SR
SW

Technical and assembly instructions

Sketch GN 119.3

By turning the latch clockwise the stepped cam latch moves up behind the door frame and pulls the door in.

The large pulling-in range of the cam (10 mm) allows these locks to be used successfully on doors with sealing strips. When selecting clamping range ‚A‘ the thickness of the door seal might have to be taken into consideration.

For mounting, the door is fitted with two bore holes as shown in the outline drawing opposite, attached at a distance of 23 mm from the door frame.

The spigot (M22x1,5) has 4 surfaces, allowing the cabinet „U“ handle also to be used with the standard bore holes of Latches GN 119.

The lock housing with the preassembled operating bolt is fitted into the hole from the front and held in position with the hexagon nut. The distance piece and the cam latch are then fitted at the rear and fixed with the hexagon nut.

Selected Part (How to order)

Total (net)
16,64
plus VAT 3,16 €
gross 19,80 €
In stock
incl. material surcharge: 0,33 €
The material surcharge is already included in the price.
Weight: 0,419 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in the USA
Our customers in the USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in der USA
Unsere Kunden in der USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.