JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 854 Latch type toggle clamps with trigger function

Photo

GN 854 Latch clamps with trigger function Coding: 1 - with bore for gear lever handle
Coding: 1 - with bore for gear lever handle
GN 854 Latch clamps with trigger function Coding: 1 - with bore for gear lever handle GN 854 Latch clamps with trigger function Coding: 2 - with clamping arm

Product description

Information

The outstanding feature of GN 854 latch type toggle clamps is their highly robust, sturdy and compact design, allowing their use under demanding conditions, e.g. exposure to high temperatures, dust, spray mist, etc.

The specially designed catch allows the forced loosening of the clamping by the clamping arm moving the U-bolt latch forward, e.g. for separating mold halves.

Catch with bore (coding 1) are operated with a gear lever handle which is plugged into the latch and pulled off after operation. This saves space and has the added advantage that the gear lever handle is not exposed to adverse ambient conditions, e.g. becoming too hot to operate. The gear lever handle is not included in the delivery.

The catch can also be attached using screws or bolts.

If required, the clamping element and the U-bolt latch are also available as separate parts; for replacement, the bearing pin is easily dismantled.

Specification

Clamping bearing / clamping arm
Steel
  • forged
  • weldable
  • blank

U-bolt latch / bearing pins
Steel St 37
blank

Catch
Sheet metal steel
blank

RoHS

Technical drawing

3D
Hide technical drawing
GN 854 Latch clamps with trigger function sketch

Article options / Table

Coding

1with bore for gear lever handle
2with clamping arm

Type

T2Sfor welding
Show / Hide columns
SizeFH in N
Holding Capacity
a1a2b1b2b3b4b5b6d1d2d3h1
Coding 1

Coding 2
1500150002628654352707230M 108,5185581
Show / Hide columns
Sizeh2l1
Coding 1

Coding 2
l2
min.
m1m2rtw1w2w3
Stroke
w4
Adjustable range
15005522033418640161203010,5282540

Build & Price

Open 3D configurator
Size
Coding


Type

Selected Part (How to order)

Total (net)
42,07
plus VAT 7,99 €
gross 50,06 €
In stock
Weight: 1,200 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.