JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 840 Push-pull type toggle clamps for push-pull clamping

Photo

GN 840 Push-pull type toggle clamps Type: ASD - Clamping by turning handle counter-clockwise
Type: ASD - Clamping by turning handle counter-clockwise
GN 840 Push-pull type toggle clamps Type: ASD - Clamping by turning handle counter-clockwise GN 840 Push-pull type toggle clamps Type: ASS - Clamping by turning handle clockwise

Product description

Information

GN 840 push-pull type toggle clamps are known for their extremely low height regardless of the position of the operating handle.

Specification

Parts in sheet metal
Case-hardened Steel C10
zinc plated, blue passivated

Plunger
Steel St 37
zinc plated, blue passivated

Plunger guide bushing
Steel St 37
zinc plated, blue passivated

All moving parts
lubricated with special grease

Hand grip
High quality, oil resistant, red plastic

RoHS

Accessory

Spindle assemblies

Technical drawing

3D
Hide technical drawing
GN 840 Push-pull type toggle clamps sketch

Article options / Table

Type

ASDClamping by turning handle counter-clockwise
ASSClamping by turning handle clockwise
Show / Hide columns
SizeFH in N
Holding
capacity
abd1d2d3d4h1h2
508001017,56,5M 4124,345,230,5
Show / Hide columns
Sizel1l2l3l4m1m2m3t
min.
w
Stroke
507364,5332116168916

Build & Price

Open 3D configurator
Size
Type


Selected Part (How to order)

Total (net)
12,09
plus VAT 1,93 €
gross 14,02 €
In stock
Weight: 0,056 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.