GN 898.1 Flanged Washers Steel, for Toggle Clamps

Flanged Washers GN 898.1: Steel, for Toggle Clamps

Product description

Flanged washers GN 898.1 are used to attach and position pressure elements on toggle clamps with open clamping arm. The corresponding toggle clamps are listed in the table.

They are supplied in packaging units of 10 pieces each.

Specification

SteelST
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 898.1 Flanged Washers, Steel, for Toggle Clamps sketch

Article options / Table

Show / Hide columns
d
Nominal size

Actual dimension
bhl1l2sFor toggle clamps
GN 810.10
GN 810.11
Packaging units
66,512,54,513,58,51,522010
1010,520,56,92214244010

Build & Price

Diameter d
Material

Diameter d
Material

Selected Part (How to order)

Total (net)
1,20
plus VAT 0,23 €
gross 1,43 €
Packing unit: 10 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 266 pcs. deliverable in 1-2 days
  • For orders of 267 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 898.1-6-STGN 898.1-10-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback