GN 592 Knurled Nuts Plastic, Bushing Brass

Knurled Nuts GN 592: Plastic, Bushing Brass
Original design BT-AV-B

Product description

Knurled nuts GN 592 are used for quick, tool-free mounting or adjusting of fixtures and devices.

If higher tightening or loosening torques are required, the slot can be used to drive the nut with a screwdriver.

Specification

Knob
Plastic, polyamide (PA)

  • Reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Bushing
BrassMS


RoHS

Hide technical drawing
GN 592 Knurled Nuts, Plastic, Bushing Brass sketch

Article options / Table

Type

EWith threaded blind bore
Show / Hide columns
d1d2d3hkt
min.
Drive SL for
slotted screwdriver
12M 3M 4M 59,51286SL 6,5
16M 3M 4M 51113,58,56SL 6,5
20M 5M 6-11,516106SL 10

Build & Price

Handle diameter d1
Thread d2
Type

Material

Specifications

Handle diameter d1
Thread d2
Type

Material

Selected Part (How to order)

Total (net)
0,91
plus VAT 0,17 €
gross 1,08 €
In stock
ELESA Code: 7310
Description: BT.12 AV-B-M3
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 592-12-M3-E-MSGN 592-12-M4-E-MSGN 592-12-M5-E-MSGN 592-16-M3-E-MSGN 592-16-M4-E-MSGN 592-16-M5-E-MSGN 592-20-M5-E-MSGN 592-20-M6-E-MS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback