J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 953.6 Clamping plates for position indicators GN 953

Photo

Product description

Information

Clamping plates GN 953.6 are used in connection with position indicators GN 953.

In a simpler way and without large construction and installation effort these spindles can, after adjustment, be clamped and locked.

At the same time these plates are fitted with the bore Ø 6,1 to accept the torque limiter for the position indicator.

The spacer can be installed so that it lies as required either to the right or the left.

Specification

Zinc die casting
plastic coated
black, textured finish

Adjustable hand levers GN 302-30
black, RAL 9005, textured finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 953.6 Clamping plates for position indicators GN 953 sketch

Article options / Table

Show / Hide columns
bd1 +0,06/+0,02d2l1l2l3l4m1m2
48B 12B 14B 15B 16B 205,56743,116223433,6

Build & Price

Open 3D configurator
Width b
Bore d1

Selected Part (How to order)

Total (net)
13,09
plus VAT 2,49 €
gross 15,58 €
In stock
incl. material surcharge: 0,15 €
The material surcharge is already included in the price.
Weight: 0,179 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.