GN 527.1 Handwheels Plastic, Hub Bushing Steel

Handwheels GN 527.1: Plastic, Hub Bushing Steel
Original design

code: VL.640-FP-A
Type: B - With plain through bore H7

Product description

Handwheels with a crenellated rim GN 527.1 are very sturdy control wheels which can be used either as control wheels or for clamping purposes.

Worth mentioning is the deliberately large hub bore. They also lend themselves to applications where a large contact face or a large bore is required.

Specification

Wheel body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +120 °C
  • Black, shiny finish

Hub bushing
Steel, blackened


RoHS

Accessory

GN 184 Countersunk Washers (for Axial Fastening)

On request

  • Without bore
Hide technical drawing
GN 527.1 Handwheels, Plastic sketch

Article options / Table

Type

BWith plain through bore H7
DWith threaded through bore
Show / Hide columns
d1 +1d2 H7
Bore
d3
Thread
bd4d5d6l1 -0,5l2l3t
50B 8M 8132018-212910-
50B 10M 10132018-212910-
60B 10M 10162524-233011-
60B 12M 12162524-233011-
70B 12M 1218302918,12533120,8
70B 14-18302921,42533121,5
80B 14M 1419353418,13040150,8
80B 16M 1619353421,43040151,5

Build & Price

Handwheel diameter d1
Bore d2
Thread d3
Type


Handwheel diameter d1
Bore d2
Thread d3
Type


GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
5,19
plus VAT 0,99 €
gross 6,18 €
ELESA Code: 174121
Description: VL.640/50 FP-A-8
Weight: 0,065 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 16 pcs. deliverable in 1-2 days
  • 666 pcs. deliverable in 3-7 days
  • 1316 pcs. deliverable in 5-9 days
  • For orders of 1317 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 527.1-50-M8-DGN 527.1-50-B8-BGN 527.1-50-B10-BGN 527.1-50-M10-DGN 527.1-60-B10-BGN 527.1-60-M10-DGN 527.1-60-B12-BGN 527.1-60-M12-DGN 527.1-70-M12-DGN 527.1-70-B12-BGN 527.1-70-B14-BGN 527.1-80-B14-BGN 527.1-80-M14-DGN 527.1-80-B16-BGN 527.1-80-M16-D

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback