GN 719 Domed Gear Knobs Plastic

Domed Gear Knobs GN 719: Plastic
Original design
code: I.222

Product description

Domed gear knobs GN 719 are very often used in place of ball knobs DIN 319 on switch levers, gear levers etc. Knobs for such applications are often chosen for ergonomical reasons.

Specification

Plastic, phenolic resin (PF)

  • Operating temperature -20 °C to +110 °C
  • Black, shiny finish

RoHS

Hide technical drawing
GN 719 Domed Gear Knobs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d3ht1
min.
t2 ±0,5
15M 6-1225163,5
20M 8-1431203,5
26M 8M 101742205
33M 10M 122054408
38M 12-23684511
41M 14M 1625875514

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
1,49
plus VAT 0,28 €
gross 1,77 €
ELESA Code: 20901
Description: I.222/25-M6
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 427 pcs. deliverable in 1-2 days
  • 3477 pcs. deliverable in 3-7 days
  • 7927 pcs. deliverable in 5-9 days
  • For orders of 7928 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 719-15-M6GN 719-20-M8GN 719-26-M8GN 719-26-M10GN 719-33-M10GN 719-33-M12GN 719-38-M12GN 719-41-M14GN 719-41-M16

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback