Indispensable components for industrial manufacturing

Indexing plungers, leveling feet, couplings, magnets, toggle clamps or linear actuators – these are machine elements needed in all kinds of applications, such as in machine building as well as in laboratories, operating facilities and the transportation sector.

Components hailing mainly from the Black Forest, directly from the high-bay warehouse of the market leader, Otto Ganter GmbH & Co. KG.


What is a machine element?

Machine elements are parts or design principles that fulfil the same or similar functions in various machines and devices, so they generally appear in the same or similar form. We are speaking here of elements because they are the smallest possible construction that can be used for fulfilling a specific function. The machine elements could be small individual parts such as seals, screws, pins, etc., or they could be more complex assemblies such as couplings, ball bearings, gear boxes, etc.

Machine elements make life easier

The standardization of the function of machine elements means that the design types and dimensions are typically described in norms or manufacturer standards. Of course, individual design types or dimensions which deviate from norms or catalogs are no problem with Ganter either. Machine elements are characterized by the fact that they can be clearly defined with a selection of design parameters or nominal dimensions without the need to describe all properties in detail.


Examples of machine elements

Star knobs

Hinges


Gears

Couplings


Raw magnets

Oil sight glasses


Telescopic slides

Cam point clamps


Examples of the use of machine elements

Stainless steel screws GN 1580 in hygienic design

Adjustable hand levers GN 300.1


Leveling elements GN 355

Stainless steel cam action indexing plungers GN 612


Clamping levers with eccentric cam GN 927

Ball jointed levelling feet GN 638


To the webshop

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback