News & Infos

Edge Protection Seal Profiles with Corner
Ganter always thinks a step ahead and is now completing its edge protection profile product range with seal profiles with premade 90° corners.

New Developments in Clamping and Locking
In the area of clamping and locking, Ganter offers numerous toggle clamp versions for any conceivable application. To even better meet specific…

Slam latches with compact design
Elegantly designed and extremely functional: the new slam latches GN 936 from Ganter, secure against manipulation and available with or without…

iF Design Award 2019
Ganter was a winner of this years's iF Design Award, a world-renowned design prize. The cabinet "U" handles GN 422 won over the international jury,…

Heavy duty feet with levelling function
A sloped or uneven floor can be a challenge, such as when it is necessary to precisely align a machine. The new levelling feet GN 360 from Ganter…

Clamp mountings for all needs
Ganter is expanding its clamp mounting selection with new elements that will ensure simpler, more optimal and more flexible clamping of…

German Design Award Winners
The jury of the German Design Award committee gave honor to our GN 126 flat adjustable tension levers, GN 328 and GN 428 cabinet "U" handles.

Gripping trays – for a streamlined grip
Elegantly covered or visibly bolted, available in a variety of surfaces and colors: The gripping trays GN 7330 and GN 7332 are new additions to the…

Multiple-Joint Hinges
Invisible and highly mobile – exactly these requirements apply to the new GN 7237 Stainless Steel-Multiple-joint hinges, which are now included in the…