JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 992.5 Stainless Steel Insert Bushings for Round Tubes and Square Tubes

Photo

GN 992.5 Stainless Steel Insert Bushings, for Round Tubes and Square Tubes Outside-Ø: D - for tube, round
Outside-Ø: D - for tube, round
GN 992.5 Stainless Steel Insert Bushings, for Round Tubes and Square Tubes Outside-Ø: D - for tube, round GN 992.5 Stainless Steel Insert Bushings, for Round Tubes and Square Tubes Outside-Ø: V - Square
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Drive the stainless steel insert bushings GN 992.5 in by using a soft-head mallet. Their lamellas bridge a production tolerance of the internal diameter or of the internal square of ±0.5 mm, allowing screws to be mounted in tubes.

The dimensions match those of the construction tubes GN 990, but checking the tolerance position of the tube is recommended.

Specification

Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 992.5 Stainless Steel Insert Bushings, for Round Tubes and Square Tubes sketch

Article options / Table

Show / Hide columns
d1
Outside-Ø
for tube, round
s
Outside-Ø
for tube, square
d2l1l2l3 +0,5for tube
GN 990
D 20V 20M 8-29,52,5162D20 / V20
D 25V 25M 8M 1029,52,5162D25 / V25
D 30V 30M 8M 1029,52,5182D30 / V30
D 40V 40M 10M 1233,52,5243D40 / V40
D 50V 50M 12M 1637,52,5303D50 / V50

Build & Price

Open 3D configurator
Outside diameter d1
Outside square s
Thread d2

Selected Part (How to order)

Total (net)
8,41
plus VAT 1,60 €
gross 10,01 €
In stock
incl. material surcharge: 0,25 €
The material surcharge is already included in the price.
Weight: 0,028 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).