JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 743.7 Oil Sight Glasses with Conical Thread, Brass, up to 100 °C

Photo

GN 743.7 Oil Sight Glasses with Conical Thread, Brass Type: A - With reflector
Type: A - With reflector
GN 743.7 Oil Sight Glasses with Conical Thread, Brass Type: A - With reflector GN 743.7 Oil Sight Glasses with Conical Thread, Brass Type: B - Without reflector

Product description

Information

The conical thread of the oil sight glasses GN 743.7 makes a metallic seal possible. When tightening the conical external thread R it blocks itself with the appropriate cylindrical internal thread Rp.

With the datum plane a the R-external thread has the same thread diameter as the Rp-internal thread, so that it can be screwed in by hand. The strong tightening by means of a tool increases the length of engagement and seals the screw connection. Additionally a sealant (hemp or teflon band) is usually used. The R-thread is „roughened“, so that the sealant does not shift when screwing in.

Oil sight glasses GN 743.7 can also be used on pressurised tanks. Tests regarding maximum pressure are available.

Specification

Body
Brass
CuZn40Pb2


Reflector
Technoploymer (Polysulfon)


Sight glass
Float glass
Temperature resistant up to 100 °C


O-ring
Rubber NBR (Perbunan®)


RoHS

On request

EPDM seals

Technical drawing

3D
Hide technical drawing
GN 743.7 Oil Sight Glasses with Conical Thread, Brass sketch

Article options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns
d1d2
External thread
conical
a
Datum
plane
d3
at a
d4
Internal thread
cylindrical


conical
el1l2l3
Usable
thread
length
p
Thread
pitch
s
11R 3/86,416,7Rp 3/8-2213610,11,3419
113/8 NPT6,117,1-3/8 NPT22156-1,4119,1
14R 1/28,221Rp 1/2-27,517713,21,8124
141/2 NPT8,121,2-1/2 NPT27,5167-1,8123,8
18R 3/49,526,4Rp 3/4-3118814,51,8127
183/4 NPT8,626,6-3/4 NPT33188-1,8128,6
24R 110,433,2Rp 1-40,521916,82,336
241 NPT10,233,7-1 NPT41,5228-2,2134,9
32R 1 1/412,742Rp 1 1/4-5324919,12,346
321 1/4 NPT10,742,2-1 1/4 NPT51,5239-2,2144,5

Build & Price

Open 3D configurator
Window glass d1
Thread d2
Type


Selected Part (How to order)

Total (net)
5,71
plus VAT 1,08 €
gross 6,79 €
In stock
incl. material surcharge: 0,32 €
The material surcharge is already included in the price.
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).