JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 581.5 Lifting Eye Bolts (Rotating) Stainless Steel

Photo

GN 581.5 Lifting Eye Bolts (Rotating), Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Lifting eye bolts GN 581.5 are mounted in rotating bearings, allowing the direction of the force action to be adjusted and preventing inadvertent loosening or overturning (as potentially possible in lifting eye bolts DIN 580).

Lifting eye bolts GN 581.5 offer a high load carrying capacity and they are tested to meet safety standards (safety factor 4).

The rated load carrying capacity listed in the above table is clearly marked on the ring. It applies to the most unfavourable load application of the load types listed opposite.

Lifting eye bolts GN 581.5 eye bolts comply with Mechanical Engineering Directive 2006 / 42 / EG and are BG tested.

The integrated RFID transponder clearly marks and identifies the lifting point, e.g. during the prescribed regular inspection.

The hex socket bolt cannot be removed from the ring.

The operating instruction contains further guidelines and is included with every stainless steel lifting eye bolts (see also at www.ganternorm.com/en/service).

Specification

Ring
Stainless steel AISI 318LN

  • Forged
  • 100% electro magnetic tensile test to EN1677
  • Plain

Bolt
Stainless steel AISI 318LN


RoHS

Technical drawing

3D
Hide technical drawing
GN 581.5 Lifting Eye Bolts (Rotating), Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2d3d4d5hk1k2Length lNominal Load
M 1218303230571256180.5 t [5 kN]
M 1622363835661465241.0 t [10 kN]
M 2027,5434740771674302.0 t [20 kN]
M 2433515648941992352.5 t [25 kN]

Build & Price

Open 3D configurator
Thread d1

Load capacity

ca907887-aaec-4987-8b85-04f022c99781

Safety instructions

The loads given in brackets refer to the load capacity of the corresponding Lifting Eye Bolts DIN 580. If such a value is not indicated the use of the lifting eye bolts DIN 580 is not permitted!

The bolt-on surface for the lifting eye bolts GN 581.5 must be plane and at a right angle to the threaded borehole; the countersinking must be ≤ the nominal diameter of the thread.

Screwed in, the collar of the screw must make firm contact (do not use washers) and the eye bolt must rotate freely by 360°.

Before applying the load, turn the lifting eye bolt in the direction of the force. The lifting eye bolt is not suitable for frequent rotation cycles under load.

The specified load values apply for a minimum screw-in length of 1,5 × nominal thread diameter in Stainless Steel with a minimum tensile strength of 37 kp/mm², at an ambient temperature of – 40° C to + 280° C. Load-bearing capacity under different conditions upon request.

The Operating instructions contains further guidelines and is included with every lifting eye bolt.

Selected Part (How to order)

Total (net)
109,43
plus VAT 20,79 €
gross 130,22 €
In stock
Weight: 0,200 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 581.5-M12GN 581.5-M16GN 581.5-M20GN 581.5-M24

This could also be interesting...