JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2281 Bull´s Eye Spirits Levels for Installation in Plates and Housings

Photo

GN 2281 Bull´s Eye Spirits Levels, for Installation in Plates and Housings Finish / Material: ALS - Anodized black
Filling: K - Colorless-transparent
Identification no.: 1 - without contrast ring
Finish / Material: ALS - Anodized black
Filling: K - Colorless-transparent
Identification no.: 1 - without contrast ring
GN 2281 Bull´s Eye Spirits Levels, for Installation in Plates and Housings Finish / Material: ALS - Anodized black
Filling: K - Colorless-transparent
Identification no.: 1 - without contrast ring GN 2281 Bull´s Eye Spirits Levels, for Installation in Plates and Housings Finish / Material: KT - Plastic, White
Filling: G - Green-transparent
Identification no.: 1 - without contrast ring GN 2281 Bull´s Eye Spirits Levels, for Installation in Plates and Housings Finish / Material: KT - Plastic, White
Filling: G - Green-transparent
Identification no.: 2 - With contrast ring (only version KT for d = 12...18) GN 2281 Bull´s Eye Spirits Levels, for Installation in Plates and Housings Finish / Material: KT - Plastic, White
Filling: K - Colorless-transparent
Identification no.: 1 - without contrast ring GN 2281 Bull´s Eye Spirits Levels, for Installation in Plates and Housings Finish / Material: KT - Plastic, White
Filling: K - Colorless-transparent
Identification no.: 2 - With contrast ring (only version KT for d = 12...18)

Product description

Information

Due to their cylindrical design, bull´s eye spirit levels GN 2281 are suitable for installation in plates and housings where they serve to check the horizontal position of jigs, machines and devices.

Bull´s eye spirits levels are not aligned, i.e. there is no reference to the external outline of the level. The vertical position must be ensured by aligning the holding building element.

The black housing of the version ALS creates a reflection at the edge of the bubble which significantly improves the readability. Version KT is available with contrast ring inside the air level housing(Identification no. 2) which creates the same effect.

Alternatively, the contrast can also be improved by a dark surface inside the mounting bore hole.

Specification

Housing

  • Aluminum
    Anodized blackALSALS
    Viewing window, glass

  • Plastic, WhiteKTKT
    white
    Viewing window, transparent


Filling

  • Colorless-transparentK
  • Green-transparentG
    (only version KT)

RoHS

On request

Other sensitivites

Technical drawing

3D
Hide technical drawing
GN 2281 Bull´s Eye Spirits Levels, for Installation in Plates and Housings sketch

Article options / Table

Sensitivity

10Angle minutes, bubble move by 2 mm (only version ALS)
40Angle minutes, bubble move by 2 mm (only version KT)

Identification no.

1without contrast ring
2With contrast ring (only version KT for d = 12...18)
Show / Hide columns
dh1h2
106,96
126,47
146,28
157,48
187,39

Build & Price

Open 3D configurator
Finish / Material
ALS
KT
Diameter d
Filling


Sensitivity


Identification no.


Selected Part (How to order)

Total (net)
8,76
plus VAT 1,66 €
gross 10,42 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).