JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2280 Bull´s Eye Spirit Levels Adjustable

Photo

GN 2280 Bull´s Eye Spirit Levels, Adjustable Material / Finish: ALS - Anodized black
Material / Finish: ALS - Anodized black
GN 2280 Bull´s Eye Spirit Levels, Adjustable Material / Finish: ALS - Anodized black GN 2280 Bull´s Eye Spirit Levels, Adjustable Material / Finish: ALN - Anodized, natural color

Product description

Information

Bull´s eye spirit levels GN 2280 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The mounting threads offset by 120° allow the spirit levels to be aligned in relation to the mounting surface. An alignment ball at the bottom surface of the adjustment plate serves as tilting point. Specific tightening torques of the bolts allow to be achieved, so that the bubble is located inside the marking ring once the horizontal alignment is reached.

Specification

Housing
Aluminum
Anodized, natural colorALNALN
Anodized blackALSALS


Spirit level element
Glass plastic body
Filling
Colorless-transparentK


Casting compound
Mineral-based


RoHS

On request

Filling, green-transparent
Other sensitivities
Housing in brass or stainless steel

Technical drawing

3D
Hide technical drawing
GN 2280 Bull´s Eye Spirit Levels, Adjustable sketch

Article options / Table

Sensitivity

30Angle minutes, bubble move by 2 mm
Show / Hide columns
d1d2d3d4h1h2t
171213,2M 31314,75
201413M 314,5175
241615M 317205

Build & Price

Open 3D configurator
Material / Finish
ALN
ALS
Diameter d1
Filling

Sensitivity

Selected Part (How to order)

Total (net)
9,92
plus VAT 1,88 €
gross 11,80 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).