JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 1132 Holding Bushings for Lifting Pins GN 1130, Stainless Steel

Photo

GN 1132 Holding Bushing, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Holding bushings GN 1132 are used in connection with lifting pins GN 1130 . The length l1 of the holding bushing should be equal to length l1 of the lifting pin in order to reach the load specification given in the table for GN 1130 at plug-in length x.

Holding bushings are intended to remain permanently at the workpiece, creating a place-saving alternative to load rings or similar.

Specification

Bushing
Stainless steel AISI 630
Precipitation hardened


RoHS

On request

Other threads d2

Technical drawing

3D
Hide technical drawing
GN 1132 Holding Bushing, Stainless Steel sketch

Article options / Table

Type

AWith external hex
Show / Hide columns
d1l1
Nominal length
d2d3d4 +0,3l2l3sTightening torque
in Nm
810M 16 x 1,5249,827,5201990
825M 16249,837,5251975
1015M 20 x 1,52812,235,52424145
1035M 202812,2462924130
1215M 24 x 1,53214,735,52427220
1235M 243214,748,53627200
1625M 30 x 23919,2442930440
1650M 303919,2664430400
2050M 36 x 24326705536440

Build & Price

Open 3D configurator
Bolt diameter d1
Length l1
d2
Type

Selected Part (How to order)

Total (net)
32,83
plus VAT 6,24 €
gross 39,07 €
In stock
Weight: 0,032 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).