GN 9734 Clamping Plates Zinc Die Casting, for Configurable Linear Actuators

Clamping Plates GN 9734: Zinc Die Casting, for Configurable Linear Actuators
Type: B - For electronic position indicators

Product description

Clamping plates GN 9734 are used to fix the spindles of configurable linear actuators in place after adjustment.

Using a hand lever, the bore diamter of the clamping plate is reduced until the spindle stem of the linear actuator is clamped, preventing unintentional adjustment of the approached position.

The enclosed spiral pin connects the clamping plate to the torque support, preventing it from twisting. If no position indicator is mounted to the linear actuator, as shown in the example, type A is recommended.

Specification

Zinc die casting
Powder coated
Black, textured finish


Spiral pin ISO 8750
Stainless steel


Adjustable hand lever GN 302.1

  • Zinc die casting
    Powder coated
    Black, RAL 9005, textured finish
  • Threaded insert
    Stainless steel AISI 303

RoHS

Hide technical drawing
GN 9734 Clamping Plates, Zinc Die Casting, for Configurable Linear Actuators sketch

Article options / Table

Type

AFor mechanical position indicators or without position indicator
BFor electronic position indicators
Show / Hide columns
d1
Linear actuator diameter
bd2 F9l1
Type A

Type B
l2
Type A

Type B
l3Compatible with position indicator
Type A

Type B
30338475530,530,524,5GN 9534GN 9034
40481266,5734340,524,5GN 9534GN 9034
50481266,5734340,524,5GN 9534GN 9034
60481466,5734340,524,5GN 9534GN 9034

Build & Price

Diameter d1
Type


Diameter d1
Type


Selected Part (How to order)

Total (net)
16,65
plus VAT 3,16 €
gross 19,81 €
incl. material surcharge: 0,22 €
The material surcharge is already included in the price.
Weight: 0,109 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 24 pcs. deliverable in 1-2 days
  • For orders of 25 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback