GN 955 Position Indicators Hollow Shaft Steel, 3 Digits, Digital Indication, Mechanical Counter

Position Indicators GN 955: Hollow Shaft Steel, 3 Digits, Digital Indication, Mechanical Counter
Original design
code: DD50
Display position: AR - On the chamfer, below
Color: GR - Gray, RAL 7035, shiny finish

Product description

Position indicators GN 955 have a directly driven counter with digital position indication. The digits are easy to read and appear enlarged due to the magnifying effect of the viewing window.

Both housing sections are ultrasonically welded, making the housing particularly stable and compact. The foam rubber seal prevents the transmission of vibration to the counter and serves as a seal.

Specification

Housing
Plastic, polyamide (PA)

  • Color
    • Orange, RAL 2004OROR
    • Gray, RAL 7035, shiny finishGRGR
    • Black-gray, RAL 7021, shiny finishSGSG
  • Operating temperature 0 °C to +80 °C
  • Oil and solvent resistant

Sight glass
Plastic, polyamide (PA-T), transparent


Counter

  • Numbers white
  • Digits left of the decimal point in black
  • Digits right of the decimal point in red
    with additional scale

Hollow shaft
Steel, blackened
Sealed with an O-ring


Grub screw DIN 916
Steel, blackened


RoHS

Accessory

GN 952.1 Adapter Bushings
GN 955.6 Clamping Plates
GN 957 Control Knobs
GN 957.1 Control Knobs

Hide technical drawing
GN 955 Position Indicators, Hollow Shaft Steel, 3 Digits, Digital Indication, Mechanical Counter sketch

Article options / Table

Display position

ANOn the chamfer, above
AROn the chamfer, below
FNIn the front, above
FRIn the front, below

Counting direction

RDigits ascending clockwise
LDigits ascending anti-clockwise
Show / Hide columns
Counter
Indication after one
spindle revolution

Indication after one
spindle revolution

Indication after one
spindle revolution

corresponds
to thread pitch

max. revolutions
per minute
00300.30.030,31500
01001.00.1011500
02002.00.2021250
03003.00.303830
04004.00.404625
05005.00.505500
10010.01.0010250

Build & Price

Counter (without decimal position)
Counter (with one decimal position)
Counter (with two decimal positions)
Display position




Counting direction


Color
GR
OR
SG
Counter (without decimal position)
Counter (with one decimal position)
Counter (with two decimal positions)
Display position




Counting direction


Color
GR
OR
SG

Mounting instructions and accessories

When mounting the position indicator, an appropriately situated mounting hole is required for the torque support.

If the position indicator is used with smaller shaft diameters, the hollow shaft diameter Ø 10 H7 can be reduced with adapter bushings GN 952.1.

a1766fea-42c1-412e-8966-c69c1ac42e51 4558c2a8-40d9-43b5-a91f-45e2dff7f9de

Clamping plates GN 955.6 can be used to clamp spindles after adjustment to secure them against independent or accidental turning.

If reduction is desired in addition to installation of a control knob, control knobs GN 957 are available, which combine both functions in a single element.

8bde21bf-4893-4303-9300-af1aab64ee0a f64abe5f-a60c-4198-aa77-da4af023f47a

Operating principle

The position indicator is equipped with a hollow shaft that is slid directly onto the spindle and is connected to the spindle by a grub screw. The spindle rotations are transmitted to a counter directly by a gearbox. For torque support, a pin of the housing projects into a hole made on the machine side, establishing the position relative to the mounting site.

89503670-087b-45d2-88cf-0d4c08ff5706

The transmission ratio and counting direction of the counter are determined by the pitch of the adjusting spindle. The indicated value after one turn starting from the 0 position serves as a characteristic value. Decimal places are indicated in red.
Position indicators are also suitable for motor-driven spindles up to a maximum speed.

Selected Part (How to order)

Total (net)
55,85
plus VAT 10,61 €
gross 66,46 €
ELESA Code: CE.80007-3N
Description: DD50-AN-003-D-C2
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1 pcs. deliverable in 1-2 days
  • For orders of 2 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 955-003-AN-R-ORGN 955-003-AN-L-ORGN 955-003-AR-R-ORGN 955-003-AR-L-ORGN 955-003-FN-R-ORGN 955-003-FN-L-ORGN 955-003-FR-R-ORGN 955-003-FR-L-ORGN 955-003-AN-R-GRGN 955-003-AN-L-GRGN 955-003-AR-R-GRGN 955-003-AR-L-GRGN 955-003-FN-R-GRGN 955-003-FN-L-GRGN 955-003-FR-R-GRGN 955-003-FR-L-GRGN 955-003-AN-R-SGGN 955-003-AN-L-SGGN 955-003-AR-R-SGGN 955-003-AR-L-SGGN 955-003-FN-R-SGGN 955-003-FN-L-SGGN 955-003-FR-R-SGGN 955-003-FR-L-SGGN 955-00.3-AN-R-ORGN 955-00.3-AN-L-ORGN 955-00.3-AR-R-ORGN 955-00.3-AR-L-ORGN 955-00.3-FN-R-ORGN 955-00.3-FN-L-ORGN 955-00.3-FR-R-ORGN 955-00.3-FR-L-ORGN 955-00.3-AN-R-GRGN 955-00.3-AN-L-GRGN 955-00.3-AR-R-GRGN 955-00.3-AR-L-GRGN 955-00.3-FN-R-GRGN 955-00.3-FN-L-GRGN 955-00.3-FR-R-GRGN 955-00.3-FR-L-GRGN 955-00.3-AN-R-SGGN 955-00.3-AN-L-SGGN 955-00.3-AR-R-SGGN 955-00.3-AR-L-SGGN 955-00.3-FN-R-SGGN 955-00.3-FN-L-SGGN 955-00.3-FR-R-SGGN 955-00.3-FR-L-SGGN 955-0.03-AN-R-ORGN 955-0.03-AN-L-ORGN 955-0.03-AR-R-ORGN 955-0.03-AR-L-ORGN 955-0.03-FN-R-ORGN 955-0.03-FN-L-ORGN 955-0.03-FR-R-ORGN 955-0.03-FR-L-ORGN 955-0.03-AN-R-GRGN 955-0.03-AN-L-GRGN 955-0.03-AR-R-GRGN 955-0.03-AR-L-GRGN 955-0.03-FN-R-GRGN 955-0.03-FN-L-GRGN 955-0.03-FR-R-GRGN 955-0.03-FR-L-GRGN 955-0.03-AN-R-SGGN 955-0.03-AN-L-SGGN 955-0.03-AR-R-SGGN 955-0.03-AR-L-SGGN 955-0.03-FN-R-SGGN 955-0.03-FN-L-SGGN 955-0.03-FR-R-SGGN 955-0.03-FR-L-SGGN 955-010-AN-R-ORGN 955-010-AN-L-ORGN 955-010-AR-R-ORGN 955-010-AR-L-ORGN 955-010-FN-R-ORGN 955-010-FN-L-ORGN 955-010-FR-R-ORGN 955-010-FR-L-ORGN 955-010-AN-R-GRGN 955-010-AN-L-GRGN 955-010-AR-R-GRGN 955-010-AR-L-GRGN 955-010-FN-R-GRGN 955-010-FN-L-GRGN 955-010-FR-R-GRGN 955-010-FR-L-GRGN 955-010-AN-R-SGGN 955-010-AN-L-SGGN 955-010-AR-R-SGGN 955-010-AR-L-SGGN 955-010-FN-R-SGGN 955-010-FN-L-SGGN 955-010-FR-R-SGGN 955-010-FR-L-SGGN 955-01.0-AN-R-ORGN 955-01.0-AN-L-ORGN 955-01.0-AR-R-ORGN 955-01.0-AR-L-ORGN 955-01.0-FN-R-ORGN 955-01.0-FN-L-ORGN 955-01.0-FR-R-ORGN 955-01.0-FR-L-ORGN 955-01.0-AN-R-GRGN 955-01.0-AN-L-GRGN 955-01.0-AR-R-GRGN 955-01.0-AR-L-GRGN 955-01.0-FN-R-GRGN 955-01.0-FN-L-GRGN 955-01.0-FR-R-GRGN 955-01.0-FR-L-GRGN 955-01.0-AN-R-SGGN 955-01.0-AN-L-SGGN 955-01.0-AR-R-SGGN 955-01.0-AR-L-SGGN 955-01.0-FN-R-SGGN 955-01.0-FN-L-SGGN 955-01.0-FR-R-SGGN 955-01.0-FR-L-SGGN 955-0.10-AN-R-ORGN 955-0.10-AN-L-ORGN 955-0.10-AR-R-ORGN 955-0.10-AR-L-ORGN 955-0.10-FN-R-ORGN 955-0.10-FN-L-ORGN 955-0.10-FR-R-ORGN 955-0.10-FR-L-ORGN 955-0.10-AN-R-GRGN 955-0.10-AN-L-GRGN 955-0.10-AR-R-GRGN 955-0.10-AR-L-GRGN 955-0.10-FN-R-GRGN 955-0.10-FN-L-GRGN 955-0.10-FR-R-GRGN 955-0.10-FR-L-GRGN 955-0.10-AN-R-SGGN 955-0.10-AN-L-SGGN 955-0.10-AR-R-SGGN 955-0.10-AR-L-SGGN 955-0.10-FN-R-SGGN 955-0.10-FN-L-SGGN 955-0.10-FR-R-SGGN 955-0.10-FR-L-SGGN 955-020-AN-R-ORGN 955-020-AN-L-ORGN 955-020-AR-R-ORGN 955-020-AR-L-ORGN 955-020-FN-R-ORGN 955-020-FN-L-ORGN 955-020-FR-R-ORGN 955-020-FR-L-ORGN 955-020-AN-R-GRGN 955-020-AN-L-GRGN 955-020-AR-R-GRGN 955-020-AR-L-GRGN 955-020-FN-R-GRGN 955-020-FN-L-GRGN 955-020-FR-R-GRGN 955-020-FR-L-GRGN 955-020-AN-R-SGGN 955-020-AN-L-SGGN 955-020-AR-R-SGGN 955-020-AR-L-SGGN 955-020-FN-R-SGGN 955-020-FN-L-SGGN 955-020-FR-R-SGGN 955-020-FR-L-SGGN 955-02.0-AN-R-ORGN 955-02.0-AN-L-ORGN 955-02.0-AR-R-ORGN 955-02.0-AR-L-ORGN 955-02.0-FN-R-ORGN 955-02.0-FN-L-ORGN 955-02.0-FR-R-ORGN 955-02.0-FR-L-ORGN 955-02.0-AN-R-GRGN 955-02.0-AN-L-GRGN 955-02.0-AR-R-GRGN 955-02.0-AR-L-GRGN 955-02.0-FN-R-GRGN 955-02.0-FN-L-GRGN 955-02.0-FR-R-GRGN 955-02.0-FR-L-GRGN 955-02.0-AN-R-SGGN 955-02.0-AN-L-SGGN 955-02.0-AR-R-SGGN 955-02.0-AR-L-SGGN 955-02.0-FN-R-SGGN 955-02.0-FN-L-SGGN 955-02.0-FR-R-SGGN 955-02.0-FR-L-SGGN 955-0.20-AN-R-ORGN 955-0.20-AN-L-ORGN 955-0.20-AR-R-ORGN 955-0.20-AR-L-ORGN 955-0.20-FN-R-ORGN 955-0.20-FN-L-ORGN 955-0.20-FR-R-ORGN 955-0.20-FR-L-ORGN 955-0.20-AN-R-GRGN 955-0.20-AN-L-GRGN 955-0.20-AR-R-GRGN 955-0.20-AR-L-GRGN 955-0.20-FN-R-GRGN 955-0.20-FN-L-GRGN 955-0.20-FR-R-GRGN 955-0.20-FR-L-GRGN 955-0.20-AN-R-SGGN 955-0.20-AN-L-SGGN 955-0.20-AR-R-SGGN 955-0.20-AR-L-SGGN 955-0.20-FN-R-SGGN 955-0.20-FN-L-SGGN 955-0.20-FR-R-SGGN 955-0.20-FR-L-SGGN 955-030-AN-R-ORGN 955-030-AN-L-ORGN 955-030-AR-R-ORGN 955-030-AR-L-ORGN 955-030-FN-R-ORGN 955-030-FN-L-ORGN 955-030-FR-R-ORGN 955-030-FR-L-ORGN 955-030-AN-R-GRGN 955-030-AN-L-GRGN 955-030-AR-R-GRGN 955-030-AR-L-GRGN 955-030-FN-R-GRGN 955-030-FN-L-GRGN 955-030-FR-R-GRGN 955-030-FR-L-GRGN 955-030-AN-R-SGGN 955-030-AN-L-SGGN 955-030-AR-R-SGGN 955-030-AR-L-SGGN 955-030-FN-R-SGGN 955-030-FN-L-SGGN 955-030-FR-R-SGGN 955-030-FR-L-SGGN 955-03.0-AN-R-ORGN 955-03.0-AN-L-ORGN 955-03.0-AR-R-ORGN 955-03.0-AR-L-ORGN 955-03.0-FN-R-ORGN 955-03.0-FN-L-ORGN 955-03.0-FR-R-ORGN 955-03.0-FR-L-ORGN 955-03.0-AN-R-GRGN 955-03.0-AN-L-GRGN 955-03.0-AR-R-GRGN 955-03.0-AR-L-GRGN 955-03.0-FN-R-GRGN 955-03.0-FN-L-GRGN 955-03.0-FR-R-GRGN 955-03.0-FR-L-GRGN 955-03.0-AN-R-SGGN 955-03.0-AN-L-SGGN 955-03.0-AR-R-SGGN 955-03.0-AR-L-SGGN 955-03.0-FN-R-SGGN 955-03.0-FN-L-SGGN 955-03.0-FR-R-SGGN 955-03.0-FR-L-SGGN 955-0.30-AN-R-ORGN 955-0.30-AN-L-ORGN 955-0.30-AR-R-ORGN 955-0.30-AR-L-ORGN 955-0.30-FN-R-ORGN 955-0.30-FN-L-ORGN 955-0.30-FR-R-ORGN 955-0.30-FR-L-ORGN 955-0.30-AN-R-GRGN 955-0.30-AN-L-GRGN 955-0.30-AR-R-GRGN 955-0.30-AR-L-GRGN 955-0.30-FN-R-GRGN 955-0.30-FN-L-GRGN 955-0.30-FR-R-GRGN 955-0.30-FR-L-GRGN 955-0.30-AN-R-SGGN 955-0.30-AN-L-SGGN 955-0.30-AR-R-SGGN 955-0.30-AR-L-SGGN 955-0.30-FN-R-SGGN 955-0.30-FN-L-SGGN 955-0.30-FR-R-SGGN 955-0.30-FR-L-SGGN 955-040-AN-R-ORGN 955-040-AN-L-ORGN 955-040-AR-R-ORGN 955-040-AR-L-ORGN 955-040-FN-R-ORGN 955-040-FN-L-ORGN 955-040-FR-R-ORGN 955-040-FR-L-ORGN 955-040-AN-R-GRGN 955-040-AN-L-GRGN 955-040-AR-R-GRGN 955-040-AR-L-GRGN 955-040-FN-R-GRGN 955-040-FN-L-GRGN 955-040-FR-R-GRGN 955-040-FR-L-GRGN 955-040-AN-R-SGGN 955-040-AN-L-SGGN 955-040-AR-R-SGGN 955-040-AR-L-SGGN 955-040-FN-R-SGGN 955-040-FN-L-SGGN 955-040-FR-R-SGGN 955-040-FR-L-SGGN 955-04.0-AN-R-ORGN 955-04.0-AN-L-ORGN 955-04.0-AR-R-ORGN 955-04.0-AR-L-ORGN 955-04.0-FN-R-ORGN 955-04.0-FN-L-ORGN 955-04.0-FR-R-ORGN 955-04.0-FR-L-ORGN 955-04.0-AN-R-GRGN 955-04.0-AN-L-GRGN 955-04.0-AR-R-GRGN 955-04.0-AR-L-GRGN 955-04.0-FN-R-GRGN 955-04.0-FN-L-GRGN 955-04.0-FR-R-GRGN 955-04.0-FR-L-GRGN 955-04.0-AN-R-SGGN 955-04.0-AN-L-SGGN 955-04.0-AR-R-SGGN 955-04.0-AR-L-SGGN 955-04.0-FN-R-SGGN 955-04.0-FN-L-SGGN 955-04.0-FR-R-SGGN 955-04.0-FR-L-SGGN 955-0.40-AN-R-ORGN 955-0.40-AN-L-ORGN 955-0.40-AR-R-ORGN 955-0.40-AR-L-ORGN 955-0.40-FN-R-ORGN 955-0.40-FN-L-ORGN 955-0.40-FR-R-ORGN 955-0.40-FR-L-ORGN 955-0.40-AN-R-GRGN 955-0.40-AN-L-GRGN 955-0.40-AR-R-GRGN 955-0.40-AR-L-GRGN 955-0.40-FN-R-GRGN 955-0.40-FN-L-GRGN 955-0.40-FR-R-GRGN 955-0.40-FR-L-GRGN 955-0.40-AN-R-SGGN 955-0.40-AN-L-SGGN 955-0.40-AR-R-SGGN 955-0.40-AR-L-SGGN 955-0.40-FN-R-SGGN 955-0.40-FN-L-SGGN 955-0.40-FR-R-SGGN 955-0.40-FR-L-SGGN 955-050-AN-R-ORGN 955-050-AN-L-ORGN 955-050-AR-R-ORGN 955-050-AR-L-ORGN 955-050-FN-R-ORGN 955-050-FN-L-ORGN 955-050-FR-R-ORGN 955-050-FR-L-ORGN 955-050-AN-R-GRGN 955-050-AN-L-GRGN 955-050-AR-R-GRGN 955-050-AR-L-GRGN 955-050-FN-R-GRGN 955-050-FN-L-GRGN 955-050-FR-R-GRGN 955-050-FR-L-GRGN 955-050-AN-R-SGGN 955-050-AN-L-SGGN 955-050-AR-R-SGGN 955-050-AR-L-SGGN 955-050-FN-R-SGGN 955-050-FN-L-SGGN 955-050-FR-R-SGGN 955-050-FR-L-SGGN 955-05.0-AN-R-ORGN 955-05.0-AN-L-ORGN 955-05.0-AR-R-ORGN 955-05.0-AR-L-ORGN 955-05.0-FN-R-ORGN 955-05.0-FN-L-ORGN 955-05.0-FR-R-ORGN 955-05.0-FR-L-ORGN 955-05.0-AN-R-GRGN 955-05.0-AN-L-GRGN 955-05.0-AR-R-GRGN 955-05.0-AR-L-GRGN 955-05.0-FN-R-GRGN 955-05.0-FN-L-GRGN 955-05.0-FR-R-GRGN 955-05.0-FR-L-GRGN 955-05.0-AN-R-SGGN 955-05.0-AN-L-SGGN 955-05.0-AR-R-SGGN 955-05.0-AR-L-SGGN 955-05.0-FN-R-SGGN 955-05.0-FN-L-SGGN 955-05.0-FR-R-SGGN 955-05.0-FR-L-SGGN 955-0.50-AN-R-ORGN 955-0.50-AN-L-ORGN 955-0.50-AR-R-ORGN 955-0.50-AR-L-ORGN 955-0.50-FN-R-ORGN 955-0.50-FN-L-ORGN 955-0.50-FR-R-ORGN 955-0.50-FR-L-ORGN 955-0.50-AN-R-GRGN 955-0.50-AN-L-GRGN 955-0.50-AR-R-GRGN 955-0.50-AR-L-GRGN 955-0.50-FN-R-GRGN 955-0.50-FN-L-GRGN 955-0.50-FR-R-GRGN 955-0.50-FR-L-GRGN 955-0.50-AN-R-SGGN 955-0.50-AN-L-SGGN 955-0.50-AR-R-SGGN 955-0.50-AR-L-SGGN 955-0.50-FN-R-SGGN 955-0.50-FN-L-SGGN 955-0.50-FR-R-SGGN 955-0.50-FR-L-SGGN 955-10.0-AN-R-ORGN 955-10.0-AN-L-ORGN 955-10.0-AR-R-ORGN 955-10.0-AR-L-ORGN 955-10.0-FN-R-ORGN 955-10.0-FN-L-ORGN 955-10.0-FR-R-ORGN 955-10.0-FR-L-ORGN 955-10.0-AN-R-GRGN 955-10.0-AN-L-GRGN 955-10.0-AR-R-GRGN 955-10.0-AR-L-GRGN 955-10.0-FN-R-GRGN 955-10.0-FN-L-GRGN 955-10.0-FR-R-GRGN 955-10.0-FR-L-GRGN 955-10.0-AN-R-SGGN 955-10.0-AN-L-SGGN 955-10.0-AR-R-SGGN 955-10.0-AR-L-SGGN 955-10.0-FN-R-SGGN 955-10.0-FN-L-SGGN 955-10.0-FR-R-SGGN 955-10.0-FR-L-SGGN 955-100-AN-R-ORGN 955-100-AN-L-ORGN 955-100-AR-R-ORGN 955-100-AR-L-ORGN 955-100-FN-R-ORGN 955-100-FN-L-ORGN 955-100-FR-R-ORGN 955-100-FR-L-ORGN 955-100-AN-R-GRGN 955-100-AN-L-GRGN 955-100-AR-R-GRGN 955-100-AR-L-GRGN 955-100-FN-R-GRGN 955-100-FN-L-GRGN 955-100-FR-R-GRGN 955-100-FR-L-GRGN 955-100-AN-R-SGGN 955-100-AN-L-SGGN 955-100-AR-R-SGGN 955-100-AR-L-SGGN 955-100-FN-R-SGGN 955-100-FN-L-SGGN 955-100-FR-R-SGGN 955-100-FR-L-SGGN 955-1.00-AN-R-ORGN 955-1.00-AN-L-ORGN 955-1.00-AR-R-ORGN 955-1.00-AR-L-ORGN 955-1.00-FN-R-ORGN 955-1.00-FN-L-ORGN 955-1.00-FR-R-ORGN 955-1.00-FR-L-ORGN 955-1.00-AN-R-GRGN 955-1.00-AN-L-GRGN 955-1.00-AR-R-GRGN 955-1.00-AR-L-GRGN 955-1.00-FN-R-GRGN 955-1.00-FN-L-GRGN 955-1.00-FR-R-GRGN 955-1.00-FR-L-GRGN 955-1.00-AN-R-SGGN 955-1.00-AN-L-SGGN 955-1.00-AR-R-SGGN 955-1.00-AR-L-SGGN 955-1.00-FN-R-SGGN 955-1.00-FN-L-SGGN 955-1.00-FR-R-SGGN 955-1.00-FR-L-SG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback