GN 9150 Control Units for GN 9153 / GN 9154 / GN 7110, Plastic, with Data Transmission

Control Units GN 9150: for GN 9153 / GN 9154 / GN 7110, Plastic, with Data Transmission
Original design
code: UC-RF

Product description

Control units GN 9150 are designed for electronic position indicators
GN 9153 / GN 9154 with radio data transmission and magnetic measuring systems GN 7110. They communicate via radio frequency with the position indicators as a wireless system for quick positioning. They communicate via radio frequency with the position indicators as a wireless system for quick positioning.

Position indicators GN 9153 / GN 9154 are required for the system to function. Control units GN 9150 and magnetic measuring systems GN 7110 form the interface between the position indicators and the machine control. A target position value is sent by the machine control to the control unit, which transmits this via radio frequency to the position indicator. The position indicator signals its current position value back to the control unit.

In combination with the machine control, this makes it possible to ensure that the production cycle does not start when the position set on the position indicator is incorrect, which can prevent errors in the production process.

Specification

Plastic, Polycarbonat (PC)

  • ABS reinforced
  • Self-extinguishing
  • Operating temperature 0 °C to +50 °C

RoHS

Hide technical drawing
GN 9150 Control Units, for GN 9153 / GN 9154 / GN 7110, Plastic sketch

Article options / Table

Interface

1Profinet
2Modbus TCP
3Ethernet / IP
4EtherCAT

Generation

V2Version 2

Build & Price

Interface




Generation

Interface




Generation

Electrical and Mechanical Characteristics

Supply voltage

24 V DC

Power consumption

50 mA

Frequency range

2,4 GHz ... 2,416 GHz

Antenna connector

SMA bushing
Coaxial cable RG 174/U

Protection class

II

Reverse voltage protection

Yes

Working temperature

0 °C ... 50 °C

Humidity

max. 80 %
(without condensation)

EMV

acc. to EN 61000-6-2; EN 61000-6-3

Mounting

on top hat rails acc. to IEC 60715

BUS systems

7117201a-896a-4593-a33e-9afbbe86cc83

Integration machine control

with network cable RJ45

Compatibility

Position indicators, mechanical measuring systems and control units
can only be combined together in matching versions.

Security Information

The position indicators and control communicate using a proprietary ELESA protocol. The control unit can only process the target and current position value of the position indicators and send these to the machine control. The machine control therefore cannot be accessed directly over the wireless network of the control unit. The radio communication is therefore protected against system alterations or third-party access.
Disruptions or interference from other typical wireless networks, such as WiFi, Bluetooth, etc. do not impair the functioning of the system, but they may lengthen the response time of the position indicators to the control unit.
Avoid placing the control unit immediately next to high-powered components, such as motors, converters, etc. If this is not possible, a safe distance of at least 200 mm should be ensured.
The information in the operating instructions must be observed during installation, initial operation, and use. These are enclosed with the product and are provided digitally at ganternorm.com.

Description of Function

The following components are required to start up the wireless system:

  • Control unit GN 9150
  • Electronic position indicators GN 9153 / GN 9154 or magnetic measuring systems GN 7110

Each control unit can be coupled to up to 36 position indicators or magnetic measuring systems. The radio frequency system network allows the operation of various machines in the same room without mutual interference. A RJ45 network cable is used to connect to the machine control. The following standard bus systems are offered for the control unit:

  • Profinet
  • Modbus TCP
  • Ethernet / IP
  • EtherCAT

The control unit can send the target position value received from the machine control to the position indicators. The indicators then report their current position via radio frequency. In addition, the programmable parameters of the networked devices can be read or configured between the control unit and the machine control over the wireless connection.

6afb1b86-223c-4009-a785-ce0d6c78e289

If the target position value and current position value do not match, the LCD display of the position indicator begins to flash. The machine technician must then adjust the position indicator to the correct value. The LCD display shows the difference between the target position value and the current position value and the direction in which it must be turned. It must be turned until a value of 0 appears on the display, meaning zero deviation between the current and target position value.

Example: The current position of the position indicator is 80 mm, the specified target position is 100 mm, and a difference of 20 mm appears on the display of the position indicator. The indicator must be turned in the appropriate direction until the value 0 appears on the display.

The position indicators communicate with the control units via a proprietary ELESA protocol and use the ISM SRD frequency range of 2,4 GHz ... 2,416 GHz. The following data is communicated over the radio signal:

  • Device status
  • Device parameters, read and write
  • Target position value of the position indicator
  • Current position value of the position indicator
  • Battery change required

The effective range of the radio communication is up to 30 meters. The antenna of the control unit must be in a clear and ideally high location. It can also be extended, if necessary.

Each connected wireless position indicator compares its protocol with the control unit every 4 seconds. If required, this time can be reduced to 0.5 seconds. The control unit receives the information from all position indicators and processes it in chronological order.

Selected Part (How to order)

Total (net)
961,40 €
plus VAT 182,67 €
gross 1144,07 €
ELESA Code: CE.99231-W2
Description: UC-RF-W2 PROFINET IO
Weight: 0,265 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85176990
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • Please inquire about delivery time

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 9150-1-V2GN 9150-2-V2GN 9150-3-V2GN 9150-4-V2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback