GN 891.2 Torque Supports Plastic, for Configurable Profile Linear Actuators

Torque Supports GN 891.2: Plastic, for Configurable Profile Linear Actuators

Product description

Torque supports GN 891.2 are required for mounting a position indicator or a clamping plate to configurable profile linear actuators.

The torque supports are made of plastic and are mounted to the end caps of the profile linear actuators. They feature a bore on the face side, which prevents position indicators or clamping plates from rotating.

Specification

Plastic, polyamide (PA 12)
Black, RAL 9005, matte finishSWSW


RoHS

Hide technical drawing
GN 891.2 Torque Supports, Plastic, for Configurable Profile Linear Actuators sketch

Article options / Table

Type

AFastening to the end cap
Show / Hide columns
s
Linear actuator
bhLength l
3033473
505068,57

Build & Price

s
Type

Color
SW
s
Type

Color
SW

Selected Part (How to order)

Total (net)
10,98
plus VAT 2,09 €
gross 13,07 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 891.2-30-A-SWGN 891.2-50-A-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback