GN 825.2 Folding Handles with Recessed Tray Plastic, with Spring-Loaded Return

Folding Handles with Recessed Tray GN 825.2: Plastic, with Spring-Loaded Return
Original design
code: MPR
Color: SW - Black, RAL 9005, matte finish
with-IF-Award-Icon

Product description

The folding handles with recessed tray GN 825.2 are used if the handle is to protrude by a maximum of 3 mm when folded down.

After releasing the handle, it returns to its starting position by spring-loaded return.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Colors
    • Black, RAL 9005, matte finishSWSW
    • Gray, RAL 7035, matte finishGRGR
    • White, RAL 9002, matte finishWSWS

Pin
Stainless steel AISI 303


Return springs
Stainless steel AISI 302


RoHS

Hide technical drawing
GN 825.2 Folding Handles with Recessed Tray, Plastic sketch

Article options / Table

Show / Hide columns
l1dh1h2h3h4h5l2l3l4l5m1 ±0,1m2 ±0,1m3m4s
904,22916,54777161419613565118791633
1055,243176095181671161588614198154,53

Build & Price

Length l1
Color
Gray
Black
White
Length l1
Color
Gray
Black
White

Installation dimensions

7b2c1960-f84d-412b-98ee-780ef8adb341
Show / Hide columns
for l1dxym1 ±0,1m2 ±0,1
90M 4135 +0,265 +0,211879
105M 5158 -0,286 -0,214198

Selected Part (How to order)

Total (net)
16,05 €
plus VAT 3,05 €
gross 19,10 €
ELESA Code: 43851
Description: MPR.141
Weight: 0,147 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1941 pcs. deliverable in 1-2 days
  • 6941 pcs. deliverable in 3-7 days
  • 11941 pcs. deliverable in 5-9 days
  • For orders of 11942 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 825.2-90-SWGN 825.2-90-GRGN 825.2-90-WSGN 825.2-105-SWGN 825.2-105-GRGN 825.2-105-WS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback