GN 825.1 Folding Handles Plastic, with Spring-Loaded Return

Folding Handles GN 825.1: Plastic, with Spring-Loaded Return
Original design
code: MPE
Color: SW - Black, RAL 9005, matte finish

Product description

Folding handles GN 825.1 are used in places where the handle must not protrude.

After releasing the handle, it returns to its starting position by spring-loaded return.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Color
    • Black, RAL 9005, matte finishSWSW
    • Gray, RAL 7035, matte finishGRGR
    • White, RAL 9002, matte finishWSWS

Pin
Stainless steel AISI 303


Return springs
Stainless steel AISI 302


RoHS

Hide technical drawing
GN 825.1 Folding Handles, Plastic sketch

Article options / Table

Show / Hide columns
l1h1h2h3h4l2l3l4m1 ±0,1m2
902916,563201357441808

Build & Price

Length l1
Color
GR
SW
WS
Length l1
Color
GR
SW
WS

Selected Part (How to order)

Total (net)
17,56 €
plus VAT 3,34 €
gross 20,90 €
ELESA Code: 43801
Description: MPE.135
Weight: 0,127 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 665 pcs. deliverable in 1-2 days
  • 5665 pcs. deliverable in 3-7 days
  • 10665 pcs. deliverable in 5-9 days
  • For orders of 10666 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 825.1-90-SWGN 825.1-90-GRGN 825.1-90-WS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback