GN 7822 Gear Racks Plastic, for Spur Gears, Pressure Angle 20°, Module 1 / 1.5 / 2 / 3

Gear Racks GN 7822: Plastic, for Spur Gears, Pressure Angle 20°, Module 1 / 1.5 / 2 / 3
ELESA original design
code: ZCR-A

Product description

Gear racks GN 7822 are used in combination with spur gears GN 7802 to convert rotary motion into linear motion. They are used in automation applications with high repeatable precision and frequent changes of direction and load.

The steel core increases the stiffness and prevents bending of the racks. In addition, modules 1 / 1.5 / 2 are designed for continuous installation of the racks.

The gear racks have a reference profile toothing with a pressure angle of 20°. The force FS refers to the maximum permissible force that can be applied to a single tooth.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 120 °C
  • GrayGRGR

RoHS

On request

Other types

Hide technical drawing
GN 7822 Gear Racks, Plastic, for Spur Gears, Pressure Angle 20°, Module 1 / 1.5 / 2 / 3 sketch

Article options / Table

Type

VGSquare, straight, toothed
Show / Hide columns
ModuleLength l
Nominal size

Actual size
b
Tooth width
h1h2sMax. force FS
acting on a tooth
in N
13503521515148372
1.5250250171715,58633
1.5500565171715,58633
225025120201810993
250056520201810993
3250254303027152234
3500500303027152234

Build & Price

Module
Length l
Type

Color
GR
Module
Length l
Type

Color
GR

Selected Part (How to order)

Total (net)
20,04
plus VAT 3,81 €
gross 23,85 €
In stock
ELESA Code: 552201
Description: ZCR-A-1.0-350
Weight: 0,262 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback